(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
6303LLB |
6303LLBC3 |
6303LLBC3/5K |
6303LLBCM |
6303LLBCM/5K |
6303LLU |
6303LLUCM |
6303LLUCM/5K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Raceway Ring Shape | Bearing Type | Outer Ring Type | Inner/Outer Ring Material | Basic Dynamic Load Rating (N) | Specifications/Environment | Precision (JIS) | Load Direction | Rolling Element Material | Size Standards | Number of Raceway Ring Rows | Max. Allowable Rotational Speed (rpm) | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 202.78 ฿ 193.94 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | 10 | 17 | 47 | 14 | Ball | Rubber Sealed | Flat | Steel | 13500 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 16000 | Punching | 16**/6*** series | - | 213-9537 | - | - | LLB | - | - | - | - | - | - | - | ||
฿ 214.58 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 17 | 47 | 14 | Ball | Rubber Sealed | Flat | Steel | 13500 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 16000 | Punching | 16**/6*** series | - | - | - | - | LLB | C3 | - | - | - | - | - | C3 | ||
฿ 214.58 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 17 | 47 | 14 | Ball | Rubber Sealed | Flat | Steel | 13500 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 16000 | Punching | 16**/6*** series | - | - | - | - | LLB | C3 | - | - | - | - | /5K | C3 | ||
฿ 323.05 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | 10 | 17 | 47 | 14 | Ball | Rubber Sealed | Flat | Steel | 13500 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 16000 | Punching | 16**/6*** series | - | - | - | - | LLB | CM | - | - | - | - | - | CM | ||
฿ 323.05 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | 10 | 17 | 47 | 14 | Ball | Rubber Sealed | Flat | Steel | 13500 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 16000 | Punching | 16**/6*** series | - | - | - | - | LLB | CM | - | - | - | - | /5K | CM | ||
฿ 260.81 ฿ 156.96 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | 10 | 17 | 47 | 14 | Ball | Rubber Sealed | Flat | Steel | 13500 | Standard / Dust Proofing | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 11000 | Punching | 16**/6*** series | - | 213-9529 | - | - | LLU | - | - | - | - | - | - | - | ||
฿ 260.81 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | 10 | 17 | 47 | 14 | Ball | Rubber Sealed | Flat | Steel | 13500 | Standard / Dust Proofing | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 11000 | Punching | 16**/6*** series | - | - | - | - | LLU | CM | - | - | - | - | - | CM | ||
฿ 260.81 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | 10 | 17 | 47 | 14 | Ball | Rubber Sealed | Flat | Steel | 13500 | Standard / Dust Proofing | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 11000 | Punching | 16**/6*** series | - | - | - | - | LLU | CM | - | - | - | - | /5K | CM |
Loading...
How can we improve?
How can we improve?