1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Deep-Groove Ball Bearing for high speed applications (Part Number)

Deep-Groove Ball Bearing for high speed applications
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 66.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letter punches on various bearings may include the manufacturer's control number.
    There is a possibility that the letter punch of the product and the purchase model do not match, so when ordering, please check the following product information and manufacturer's catalog before ordering.

Product Description

Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.

Specification

●Precision Grade: JIS B 1514 0 Grade

Materials

●High Carbon Chromium Steel Bearing
Part Number
6005LB
6005LLB
6005LLBC3SALE
6005LLBC3/5K
6005LLBCM
6005LLBCM/5K
6005LLU
6005LLU/LP03
6005LLUC3SALE
6005LLUC3/5K
6005LLUCM
6005LLUCM/5K
6005LUSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Raceway Ring Shape Bearing Type Outer Ring Type Inner/Outer Ring Material Basic Dynamic Load Rating
(N)
Specifications/Environment Precision (JIS) Load Direction Rolling Element Material Size Standards Number of Raceway Ring Rows Max. Allowable Rotational Speed
(rpm)
Retainer Type Types JAN code Ordering Code Qty. Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol Internal Clearance / Preload Symbol

฿ 146.67

DEEP GROOVE BALL BEARINGS 1 Piece(s) 2 Day(s) 10254712BallRubber SealedFlatSteel10100StandardGrade 0Radial / ThrustSteelMetric SystemSingle Row15000Punching16**/6*** series----LB-------

฿ 171.67

DEEP GROOVE BALL BEARINGS 1 Piece(s) Same day 10254712BallRubber SealedFlatSteel10100StandardGrade 0Radial / ThrustSteelMetric SystemSingle Row15000Punching16**/6*** series-213-7551--LLB-------

฿ 211.09

฿ 163.85

NTN DEEP GROOVE BALL BEARINGS 1 Piece(s) Same day 10254712BallRubber SealedFlatSteel10100StandardGrade 0Radial / ThrustSteelMetric SystemSingle Row15000Punching16**/6*** series----LLBC3-----C3

฿ 200.42

DEEP GROOVE BALL BEARINGS 1 Piece(s) 9 Day(s) 10254712BallRubber SealedFlatSteel10100StandardGrade 0Radial / ThrustSteelMetric SystemSingle Row15000Punching16**/6*** series----LLBC3----/5KC3

฿ 229.91

DEEP GROOVE BALL BEARINGS 1 Piece(s) Same day 10254712BallRubber SealedFlatSteel10100StandardGrade 0Radial / ThrustSteelMetric SystemSingle Row15000Punching16**/6*** series----LLBCM-----CM

฿ 229.91

DEEP GROOVE BALL BEARINGS 1 Piece(s) Same day 10254712BallRubber SealedFlatSteel10100StandardGrade 0Radial / ThrustSteelMetric SystemSingle Row15000Punching16**/6*** series----LLBCM----/5KCM

฿ 207.90

DEEP GROOVE BALL BEARINGS 1 Piece(s) Same day 10254712BallRubber SealedFlatSteel10100Standard / Dust ProofingGrade 0Radial / ThrustSteelMetric SystemSingle Row9400Punching16**/6*** series-213-7542--LLU-------

฿ 259.17

DEEP GROOVE BALL BEARINGS 1 Piece(s) 6 Day(s) 10254712BallRubber SealedFlatSteel10100Standard / Dust ProofingGrade 0Radial / ThrustSteelMetric SystemSingle Row9400Punching16**/6*** series----LLU-----/LP03-

฿ 308.64

฿ 143.43

NTN DEEP GROOVE BALL BEARINGS 1 Piece(s) Same day 10254712BallRubber SealedFlatSteel10100Standard / Dust ProofingGrade 0Radial / ThrustSteelMetric SystemSingle Row9400Punching16**/6*** series----LLUC3-----C3

฿ 308.64

DEEP GROOVE BALL BEARINGS 1 Piece(s) Same day 10254712BallRubber SealedFlatSteel10100Standard / Dust ProofingGrade 0Radial / ThrustSteelMetric SystemSingle Row9400Punching16**/6*** series----LLUC3----/5KC3

฿ 214.18

DEEP GROOVE BALL BEARINGS 1 Piece(s) Same day 10254712BallRubber SealedFlatSteel10100Standard / Dust ProofingGrade 0Radial / ThrustSteelMetric SystemSingle Row9400Punching16**/6*** series----LLUCM-----CM

฿ 214.18

DEEP GROOVE BALL BEARINGS 1 Piece(s) Same day 10254712BallRubber SealedFlatSteel10100Standard / Dust ProofingGrade 0Radial / ThrustSteelMetric SystemSingle Row9400Punching16**/6*** series----LLUCM----/5KCM

฿ 211.09

฿ 103.24

NTN DEEP GROOVE BALL BEARINGS 1 Piece(s) Same day -254712BallRubber SealedFlatSteel10100StandardGrade 0Radial / ThrustSteelMetric SystemSingle Row9400Punching16**/6*** series----LU-------

Loading...

  1. 1