(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
6305ZZNR/2AS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Raceway Ring Shape | Bearing Type | Outer Ring Type | Inner/Outer Ring Material | Basic Dynamic Load Rating (N) | Specifications/Environment | Precision (JIS) | Load Direction | Rolling Element Material | Size Standards | Number of Raceway Ring Rows | Max. Allowable Rotational Speed (rpm) | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 323.75 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 25 | 62 | 17 | Ball | Double Shielded | With Retaining Ring Grooves | Steel | 2120 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 12000 | Punching | 16**/6*** series | - | - | - | - | ZZ | - | - | - | - | NR | /2AS | - |
Loading...
Please check the type/dimensions/specifications of the part 6305ZZNR/2AS in the Deep-Groove Ball Bearing for high speed applications series.
Part Number |
---|
16003 |
16004 |
16005 |
6306 |
6306C3 |
6306C4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Raceway Ring Shape | Bearing Type | Outer Ring Type | Inner/Outer Ring Material | Basic Dynamic Load Rating (N) | Specifications/Environment | Precision (JIS) | Load Direction | Rolling Element Material | Size Standards | Number of Raceway Ring Rows | Max. Allowable Rotational Speed (rpm) | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 151.22 | 1 Piece(s) | Same day | - | 17 | 35 | 8 | Ball | Open Type | Flat | Steel | 6800 | Standard | Grade 0 | Thrust / Radial | Steel | Metric System | Single Row | 20000 | Punching | 16**/6*** series | - | 224-7925 | - | - | - | - | - | - | - | - | - | - | ||
฿ 195.40 | 1 Piece(s) | 61 Day(s) | - | 20 | 42 | 8 | Ball | Open Type | Flat | Steel | 7900 | Standard | Grade 0 | Thrust / Radial | Steel | Metric System | Single Row | 18000 | Punching | 16**/6*** series | - | 224-7933 | - | - | - | - | - | - | - | - | - | - | ||
฿ 184.21 | 1 Piece(s) | Same day | - | 25 | 47 | 8 | Ball | Open Type | Flat | Steel | 8350 | Standard | Grade 0 | Thrust / Radial | Steel | Metric System | Single Row | 15000 | Punching | 16**/6*** series | - | 224-7941 | - | - | - | - | - | - | - | - | - | - | ||
฿ 355.49 | 1 Piece(s) | Same day | - | 30 | 72 | 19 | Ball | Open Type | Flat | Steel | 26700 | Standard | Grade 0 | Thrust / Radial | Steel | Metric System | Single Row | 10000 | Punching | 16**/6*** series | - | 213-9626 | - | - | - | - | - | - | - | - | - | - | ||
฿ 376.76 | 1 Piece(s) | 3 Day(s) | - | 30 | 72 | 19 | Ball | Open Type | Flat | Steel | 26700 | Standard | Grade 0 | Thrust / Radial | Steel | Metric System | Single Row | 10000 | Punching | 16**/6*** series | - | - | - | - | - | C3 | - | - | - | - | - | C3 | ||
฿ 309.17 | 1 Piece(s) | 6 Day(s) | 10 | 30 | 72 | 19 | Ball | Open Type | Flat | Steel | 26700 | Standard | Grade 0 | Thrust / Radial | Steel | Metric System | Single Row | 10000 | Punching | 16**/6*** series | - | - | - | - | - | C4 | - | - | - | - | - | C4 |
How can we improve?
How can we improve?