(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
6308Z |
6308ZC3 |
6308ZCM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Raceway Ring Shape | Bearing Type | Outer Ring Type | Inner/Outer Ring Material | Basic Dynamic Load Rating (N) | Specifications/Environment | Precision (JIS) | Load Direction | Rolling Element Material | Size Standards | Number of Raceway Ring Rows | Max. Allowable Rotational Speed (rpm) | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 752.08 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 40 | 90 | 23 | Ball | Single Shielded | Flat | Steel | 40500 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 9200 | Punching | 16**/6*** series | - | - | - | - | Z | - | - | - | - | - | - | - | ||
฿ 683.75 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 40 | 90 | 23 | Ball | Single Shielded | Flat | Steel | 40500 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 9200 | Punching | 16**/6*** series | - | - | - | - | Z | C3 | - | - | - | - | - | C3 | ||
฿ 683.75 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 40 | 90 | 23 | Ball | Single Shielded | Flat | Steel | 40500 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 9200 | Punching | 16**/6*** series | - | - | - | - | Z | CM | - | - | - | - | - | CM |
Loading...
How can we improve?
How can we improve?