(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
6900ZZ |
6900ZZ/5K |
6900ZZ/LP03 |
6900ZZC3 |
6900ZZC3/5K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 160.22 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | - | Ball | Steel | Double Shielded | Flat | Grade 0 | 10 | 22 | 6 | 2700 | 30000 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 214-0845 | - | - | ZZ | - | - | - | - | - | - | - | ||
฿ 182.16 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | - | Ball | Steel | Double Shielded | Flat | Grade 0 | 10 | 22 | 6 | 2700 | 30000 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | ZZ | - | - | - | - | - | /5K | - | ||
฿ 232.92 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 7 Day(s) | 10 | Ball | Steel | Double Shielded | Flat | Grade 0 | 10 | 22 | 6 | 2700 | 30000 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | ZZ | - | - | - | - | - | /LP03 | - | ||
฿ 96.45 | NTN DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | 10 | Ball | Steel | Double Shielded | Flat | Grade 0 | 10 | 22 | 6 | 2700 | 30000 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | ZZ | C3 | - | - | - | - | - | C3 | ||
฿ 189.65 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Same day | 10 | Ball | Steel | Double Shielded | Flat | Grade 0 | 10 | 22 | 6 | 2700 | 30000 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | ZZ | C3 | - | - | - | - | /5K | C3 |
Loading...
How can we improve?
How can we improve?