(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
6828 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,760.00 | DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | Ball | Steel | Open Type | Flat | Grade 0 | 140 | 175 | 18 | 38500 | 3400 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part 6828 in the Deep-Groove Ball Bearing series.
Part Number |
---|
16003 |
16004 |
16005 |
6828LLU |
6828ZZ |
6830 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 151.22 | 1 Piece(s) | Same day | - | Ball | Steel | Open Type | Flat | Grade 0 | 17 | 35 | 8 | 6800 | 20000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 224-7925 | - | - | - | - | - | - | - | - | - | - | ||
฿ 195.40 | 1 Piece(s) | Same day | - | Ball | Steel | Open Type | Flat | Grade 0 | 20 | 42 | 8 | 7900 | 18000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 224-7933 | - | - | - | - | - | - | - | - | - | - | ||
฿ 184.21 | 1 Piece(s) | Same day | - | Ball | Steel | Open Type | Flat | Grade 0 | 25 | 47 | 8 | 8350 | 15000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 224-7941 | - | - | - | - | - | - | - | - | - | - | ||
฿ 7,723.33 | 1 Piece(s) | 9 Day(s) | 10 | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 140 | 175 | 18 | 38500 | 3400 | Dust Proofing / Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLU | - | - | - | - | - | - | - | ||
฿ 4,900.00 | 1 Piece(s) | 2 Day(s) | 10 | Ball | Steel | Double Shielded | Flat | Grade 0 | 140 | 175 | 18 | 38500 | 3400 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | ZZ | - | - | - | - | - | - | - | ||
฿ 7,141.70 | 1 Piece(s) | Same day | 10 | Ball | Steel | Open Type | Flat | Grade 0 | 150 | 190 | 20 | 47500 | 3100 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?