1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Deep-Groove Ball Bearing (Part Number)

NTN DEEP GROOVE BALL BEARINGS

Deep-Groove Ball Bearing
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 66.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letter punches on various bearings may include the manufacturer's control number.
    There is a possibility that the letter punch of the product and the purchase model do not match, so when ordering, please check the following product information and manufacturer's catalog before ordering.

Product Description

Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.

Specification

●Precision Grade: JIS B 1514 0 Grade

Materials

●High Carbon Chromium Steel Bearing
Part Number
6812 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications/Environment Load Direction Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Types JAN code Ordering Code Qty. Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol Internal Clearance / Preload Symbol

฿ 795.82

฿ 477.65

NTN DEEP GROOVE BALL BEARINGS 1 Piece(s) Same day -BallSteelOpen TypeFlatGrade 0607810115008000StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series-214-0462----------

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6812 in the Deep-Groove Ball Bearing series.

Products with similar specification

Part Number
16003
16004
16005
6812LLB
6812LLB/2AS
6812LLB/5K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications/Environment Load Direction Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Types JAN code Ordering Code Qty. Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol Internal Clearance / Preload Symbol

฿ 151.22

1 Piece(s) Same day -BallSteelOpen TypeFlatGrade 017358680020000StandardThrust / RadialSingle RowMetric SystemSteelPunching16**/6*** series-224-7925----------

฿ 195.40

1 Piece(s) Same day -BallSteelOpen TypeFlatGrade 020428790018000StandardThrust / RadialSingle RowMetric SystemSteelPunching16**/6*** series-224-7933----------

฿ 184.21

1 Piece(s) Same day -BallSteelOpen TypeFlatGrade 025478835015000StandardThrust / RadialSingle RowMetric SystemSteelPunching16**/6*** series-224-7941----------

฿ 1,156.67

1 Piece(s) 2 Day(s) 10BallSteelRubber SealedFlatGrade 0607810115008000StandardThrust / RadialSingle RowMetric SystemSteelPunching16**/6*** series----LLB-------

฿ 1,030.42

1 Piece(s) 3 Day(s) 10BallSteelRubber SealedFlatGrade 0607810115008000StandardThrust / RadialSingle RowMetric SystemSteelPunching16**/6*** series-819-8130--LLB-----/2AS-

฿ 1,029.17

1 Piece(s) 6 Day(s) 10BallSteelRubber SealedFlatGrade 0607810115008000StandardThrust / RadialSingle RowMetric SystemSteelPunching16**/6*** series----LLB-----/5K-