(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A solid needle roller bearing.
[Features]
·The solid (machined) outer race enables high rigidity.
·The bearing accuracy can also be increased, making it ideal for applications that require high speed, high load, and high rotational accuracy.
·In addition to the type with inner race, the type without inner race is also available in which the shaft can be used directly as a raceway instead of inner race.
[Application]
・ Heavy load, high speed, gearbox for automobiles, etc.
・ Steel equipment, mining / construction machinery, machine tools.
Type | Compatible shaft diameter (mm) | Note |
---|---|---|
RNA49 type | ⌀7 to ⌀12 | Since the suffix T2 uses a polyamide resin molding retainer, the allowable temperature should be 120°C, and 100°C or less for continuous use. The dimension series is in accordance with JIS B 1512 or ISO 15. |
RNA49··R type RNA49··L type RNA49··LL type | RNA49··R type ⌀14 to ⌀490 With seal RNA49··L type RNA49··LL type ⌀14 to ⌀58 | The seal type (suffix code: L or LL) that has a built-in synthetic rubber seal on one or both sides is filled with lithium soap-based grease. For the seal type, the operating temperature should be -20 to 120°C, or below 100°C for continuous run, in order to prevent deterioration of the seal and grease. The dimension series is in accordance with JIS B 1512 or ISO 15. |
RNA59 type | ⌀20 to ⌀160 | The dimension series is in accordance with JIS B 1512 or ISO 15. |
NA59 type | ⌀15 to ⌀140 | |
NK type NKS type | NK ⌀5 to ⌀12 | The suffix code T2 indicates that a polyamide resin molded retainer is used and the allowable temperature is 120°C. For continuous run, maintain 100°C or below. |
NKS ⌀8 to ⌀40 | ||
NKS type | ⌀43 to ⌀110 |
RNA49 type
RNA49··R type
RNA49··L type
RNA49··LL type
RNA59 type
NA59 type
NK type
NKS type
NKS type
The dimensional accuracy, shape accuracy and rotational accuracy of solid needle roller bearings are specified in JIS B 1514 (Accuracy of Roller Bearings).
Products with precision class JIS0 are manufactured as standard, however, products with class JIS6, 5, and 4 are also available for applications that require higher rotational accuracy.
The dimensional tolerance of the roller inscribed circle diameter (Fw) of the no-inner race NK, RNA, NKS, and MR types falls within the ISO tolerance class F6. For reference when selecting the shaft diameter dimensions and radial clearance.
The solid needle roller bearing has the structure in which the needle rollers and retainer are assembled to the solid (machined) outer race, and the outer race and needle rollers are kept together by the flange or side walls on both sides of the outer race. The solid (machined) outer race ensures
high rigidity and can increase the bearing accuracy, therefore, it is ideal for applications that require high speed, high load, and high rotational accuracy.
In addition to the type with inner race, the type without inner race is also available in which the shaft can be used directly as a raceway instead of inner race.
The allowable rotational speed is the rotational speed that is allowed to achieve under the following conditions. For the allowable rotational speed under usage conditions that are different from the following, please refer to the "Precision Roller Bearing Catalog" or contact the manufacturer.
·Use under conditions where an appropriate amount of grease recommended by NTN is sealed, a sufficient break-in operation is performed, and generated heat is eliminated by such as cooling the outer housing.
・ Use with constant pressure preload.
Part Number |
---|
NK22/20R/LP03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Precision (JIS) | Number of Raceway Ring Rows | Size Standards | Retainer Type | Basic Load Rating: Dynamic Load (N) | Sealing Structure | Bearing Ring | Lubricant | Internal Clearance Symbol | Specifications | Revolution Frequency (rpm) | Series |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 639.63 | THRUST NEEDLE ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 22 | 30 | 20 | Grade 0 | Single Row | Metric System | - | 18000 | Brim Type | - | LP03: Heat-hardening grease | - | - | 12000 | No Inner Wheel |
Loading...
Raceway Ring Shape | Needle Roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Specifications/Environment | Standard | Rolling Element Material | Steel |
Outer Ring Type | Flat |
How can we improve?
How can we improve?