1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Self-Aligning Ball Bearings (Part Number)

NSK SELF-ALIGNING BEARINGS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 329.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A bearing with a spherical surface wherein the center of the raceway of the outer bearing coincides with the center of the bearing itself and the inner ring includes two rows of raceway groves. Products on this page: 1200, 1300, 2200 and 2300 series

Part Number
2202MC3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner/Outer Ring Material I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Rolling Element Material Basic Load Rating: Static Load
(N)
Clearance sign Shaft Bore Config. Holder Symbol Symbol of Bearing Ring Shape Internal Symbol

฿ 626.13

฿ 282.20

NSK SELF-ALIGNING BEARINGS 1 Piece(s) Same day 10[Steel] Steel1535147800-[Steel] Steel-C3Cylindrical BoreMNoNo

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning ball Bearing Type Open Type Outer Ring Type Flat
Precision (JIS) Grade 0 Specifications, Environment Standard Load Direction Radial
Outer Ring With Outer Ring Number of Raceway Ring Rows Double Row Size Standards Metric System
Retainer Type Punching Precision Grade Symbol No Material Symbol No

Please check the type/dimensions/specifications of the part 2202MC3 in the Self-Aligning Ball Bearings series.

Products with similar specification

Part Number
1201
1201-H-20
1202
2203
2203M
2204
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInner/Outer Ring Material I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Rolling Element Material Basic Load Rating: Static Load
(N)
Clearance sign Shaft Bore Config. Holder Symbol Symbol of Bearing Ring Shape Internal Symbol

฿ 329.22

1 Piece(s) 3 Day(s) 10[Steel] Steel123210570022000[Steel] Steel1270NoCylindrical BoreNoNoNo

฿ 1,988.08

1 Piece(s) Same day 10Stainless Steel123210570022000Stainless Steel1270NoCylindrical BoreNoNoNo

฿ 351.57

1 Piece(s) Same day 10[Steel] Steel153511760018000[Steel] Steel1750NoCylindrical BoreNoNoNo

฿ 474.40

1 Piece(s) Same day 10[Steel] Steel174016995016000[Steel] Steel2420NoCylindrical BoreNoNoNo

฿ 690.99

1 Piece(s) Same day 10[Steel] Steel1740169950-[Steel] Steel-NoCylindrical BoreMNoNo

฿ 539.86

1 Piece(s) Same day 10[Steel] Steel2047181280014000[Steel] Steel3300NoCylindrical BoreNoNoNo