(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A bearing with a spherical surface wherein the center of the raceway of the outer bearing coincides with the center of the bearing itself and the inner ring includes two rows of raceway groves. Products on this page: 1200, 1300, 2200 and 2300 series
Part Number |
---|
2312 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner/Outer Ring Material | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Rolling Element Material | Basic Load Rating: Static Load (N) | Clearance sign | Shaft Bore Config. | Holder Symbol | Symbol of Bearing Ring Shape | Internal Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,395.84 ฿ 2,037.84 | NSK SELF ALIGNING BALL BEARING | 1 Piece(s) | Same day | 10 | [Steel] Steel | 60 | 130 | 46 | 88500 | 4300 | [Steel] Steel | 28300 | No | Cylindrical Bore | No | No | No |
Loading...
Raceway Ring Shape | Self-aligning ball | Bearing Type | Open Type | Outer Ring Type | Flat |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Specifications, Environment | Standard | Load Direction | Radial |
Outer Ring | With Outer Ring | Number of Raceway Ring Rows | Double Row | Size Standards | Metric System |
Retainer Type | Punching | Precision Grade Symbol | No | Material Symbol | No |
Please check the type/dimensions/specifications of the part 2312 in the Self-Aligning Ball Bearings series.
Part Number |
---|
1201 |
1201-H-20 |
1202 |
2312K |
2313 |
2313K |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner/Outer Ring Material | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Rolling Element Material | Basic Load Rating: Static Load (N) | Clearance sign | Shaft Bore Config. | Holder Symbol | Symbol of Bearing Ring Shape | Internal Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 329.22 | 1 Piece(s) | 3 Day(s) | 10 | [Steel] Steel | 12 | 32 | 10 | 5700 | 22000 | [Steel] Steel | 1270 | No | Cylindrical Bore | No | No | No | ||
฿ 1,988.08 | 1 Piece(s) | Same day | 10 | Stainless Steel | 12 | 32 | 10 | 5700 | 22000 | Stainless Steel | 1270 | No | Cylindrical Bore | No | No | No | ||
฿ 351.57 | 1 Piece(s) | Same day | 10 | [Steel] Steel | 15 | 35 | 11 | 7600 | 18000 | [Steel] Steel | 1750 | No | Cylindrical Bore | No | No | No | ||
฿ 3,395.84 | 1 Piece(s) | Same day | 10 | [Steel] Steel | 60 | 130 | 46 | 88500 | 4300 | [Steel] Steel | 28300 | No | Tapered hole | No | No | No | ||
฿ 3,975.23 | 1 Piece(s) | 8 Day(s) | 10 | [Steel] Steel | 65 | 140 | 48 | 97000 | 3800 | [Steel] Steel | 32500 | No | Cylindrical Bore | No | No | No | ||
฿ 4,448.35 | 1 Piece(s) | 60 Day(s) | 10 | [Steel] Steel | 65 | 140 | 48 | 97000 | 3800 | [Steel] Steel | 32500 | No | Tapered hole | No | No | No |
How can we improve?
How can we improve?