(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This bearing includes an outer ring with a spherical raceway as well as an inner ring with two rows of rolling elements, and aligns itself according to the axial tilt, allowing it to bear large loads. Products on this page: 600 series
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Inner/Outer Ring Material | Rolling Element Material | Outer Ring Type | Retainer Type | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Clearance sign | Shaft Bore Config. | Bearing Ring Type | Holder Symbol | Special Configurations Code | Material Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,885.96 | NSK | 1 Piece(s) | 17 Day(s) | 10 | 20 | 52 | 15 | [Steel] Steel | [Steel] Steel | - | Punching | 6300 | 29300 | 26900 | NA | Cylindrical Bore | Type CD | NA | - | NA | ||
฿ 1,328.25 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 52 | 15 | [Steel] Steel | [Steel] Steel | - | Punching | 6300 | 29300 | 26900 | C3 | Cylindrical Bore | Type CD | NA | - | NA | ||
฿ 1,284.55 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 20 | 52 | 15 | [Steel] Steel | [Steel] Steel | - | Punching | 6300 | 29300 | 26900 | NA | Cylindrical Bore | Type CD | NA | S11 | NA | ||
฿ 1,374.32 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 62 | 17 | [Steel] Steel | [Steel] Steel | - | Punching | 5300 | 43000 | 40500 | NA | Cylindrical Bore | Type CD | NA | - | NA | ||
฿ 1,735.80 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 17 Day(s) | 10 | 30 | 72 | 19 | [Steel] Steel | [Steel] Steel | - | Punching | 4500 | 55000 | 54000 | C3 | Cylindrical Bore | Type CD | NA | - | NA | ||
฿ 1,577.75 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 30 | 72 | 19 | [Steel] Steel | [Steel] Steel | - | Punching | 4500 | 55000 | 54000 | NA | Cylindrical Bore | Type CD | NA | S11 | NA | ||
฿ 1,448.03 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | 30 | 72 | 19 | [Steel] Steel | [Steel] Steel | - | Punching | 4500 | 55000 | 54000 | NA | Tapered hole | Type CD | NA | S11 | NA | ||
฿ 1,862.39 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 60 Day(s) | 10 | 35 | 80 | 21 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 71500 | - | C3 | Cylindrical Bore | Type CD | NA | - | NA | ||
฿ 1,778.97 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 80 | 21 | [Steel] Steel | [Steel] Steel | - | Punching | 4000 | 71500 | 76000 | C3 | Cylindrical Bore | Type CD | NA | - | NA | ||
฿ 1,838.92 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 35 | 80 | 21 | [Steel] Steel | [Steel] Steel | - | Punching | 4000 | 71500 | 76000 | NA | Cylindrical Bore | Type CD | NA | S11 | NA | ||
฿ 1,575.03 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 35 | 80 | 21 | [Steel] Steel | [Steel] Steel | - | Punching | 4000 | 71500 | 76000 | NA | Tapered hole | Type CD | NA | - | NA | ||
฿ 1,778.97 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 80 | 21 | [Steel] Steel | [Steel] Steel | - | Punching | 4000 | 71500 | 76000 | NA | Tapered hole | Type CD | NA | - | NA | ||
฿ 2,009.15 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 40 | 90 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 6000 | 118000 | 111000 | NA | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 1,835.87 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 40 | 90 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 6000 | 118000 | 111000 | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 1,835.87 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 40 | 90 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 6000 | 118000 | 111000 | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 1,677.85 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 40 | 90 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 6000 | 118000 | 111000 | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 2,231.70 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 45 | 100 | 25 | [Steel] Steel | [Steel] Steel | - | Punching | 5000 | 149000 | 144000 | NA | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 2,204.32 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 45 | 100 | 25 | [Steel] Steel | [Steel] Steel | - | Punching | 5000 | 149000 | 144000 | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 1,936.49 | NSKSPHERICALROLLERBEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 45 | 100 | 25 | [Steel] Steel | [Steel] Steel | - | Punching | 5000 | 149000 | 144000 | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 2,601.63 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | 50 | 110 | 27 | [Steel] Steel | [Steel] Steel | - | Punching | 4500 | 178000 | 147000 | NA | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 2,296.75 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 50 | 110 | 27 | [Steel] Steel | [Steel] Steel | - | Punching | 4500 | 178000 | 147000 | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 2,218.02 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 110 | 27 | [Steel] Steel | [Steel] Steel | - | Punching | 4500 | 178000 | 147000 | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 2,375.50 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 110 | 27 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 178000 | - | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 2,836.93 ฿ 1,499.88 | NSK | 1 Piece(s) | Same day | 10 | 55 | 120 | 29 | [Steel] Steel | [Steel] Steel | - | Punching | 4500 | 178000 | 174000 | NA | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 2,828.77 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 55 | 120 | 29 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 178000 | - | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 2,828.77 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | 55 | 120 | 29 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 178000 | - | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 2,715.77 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 55 | 120 | 29 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 178000 | - | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 3,221.62 | NSK | 1 Piece(s) | Same day | 10 | 60 | 130 | 31 | [Steel] Steel | [Steel] Steel | - | Punching | 3800 | 238000 | 244000 | NA | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 3,236.78 ฿ 2,800.14 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 60 | 130 | 31 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 238000 | - | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 3,236.78 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 60 | 130 | 31 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 238000 | - | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 3,236.78 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 60 | 130 | 31 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 238000 | - | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 3,786.58 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 65 | 140 | 33 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 264000 | - | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 3,786.58 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 65 | 140 | 33 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 264000 | - | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 3,786.58 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 65 | 140 | 33 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 264000 | - | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 4,389.73 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 70 | 150 | 35 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 310000 | - | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 4,539.63 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 70 | 150 | 35 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 310000 | - | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 4,389.73 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 70 | 150 | 35 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 310000 | - | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 4,523.87 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 75 | 160 | 37 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 310000 | - | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 4,761.68 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | 75 | 160 | 37 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 310000 | - | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 4,523.87 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 75 | 160 | 37 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 310000 | - | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 5,104.05 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 80 | 170 | 39 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 355000 | - | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 5,382.62 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 80 | 170 | 39 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 355000 | - | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 5,382.62 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 80 | 170 | 39 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 355000 | - | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 5,535.59 | NSKSPHERICALROLLERBEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 85 | 180 | 41 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 360000 | - | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 5,843.50 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 85 | 180 | 41 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 360000 | - | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 5,843.50 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 85 | 180 | 41 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 360000 | - | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 7,475.62 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | 90 | 190 | 43 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 415000 | - | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 7,475.62 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | 90 | 190 | 43 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 415000 | - | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 7,061.71 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 90 | 190 | 43 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 415000 | - | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 8,947.37 | NSK | 1 Piece(s) | 90 Day(s) | 10 | 95 | 200 | 45 | [Steel] Steel | [Steel] Steel | - | Punching | 1500 | 345000 | 435000 | NA | Cylindrical Bore | C Type | NA | - | NA | ||
฿ 2,050.95 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 25 | 52 | 18 | [Steel] Steel | [Steel] Steel | - | Punching | 7100 | 37500 | 37000 | C3 | Cylindrical Bore | C Type | NA | S11 | NA | ||
฿ 2,357.20 ฿ 1,173.41 | NSKSPHERICALROLLERBEARINGS | 1 Piece(s) | Same day | 10 | 25 | 52 | 18 | [Steel] Steel | [Steel] Steel | - | Punching | 7100 | 37500 | 37000 | NA | Cylindrical Bore | C Type | NA | S11 | NA | ||
฿ 2,411.58 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 52 | 18 | [Steel] Steel | [Steel] Steel | - | Punching | 7100 | 37500 | 37000 | C3 | Tapered hole | C Type | NA | - | NA | ||
฿ 2,332.32 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 25 | 52 | 18 | [Steel] Steel | [Steel] Steel | - | Punching | 7100 | 37500 | 37000 | NA | Tapered hole | C Type | NA | S11 | NA | ||
฿ 2,411.58 ฿ 1,848.23 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 30 | 62 | 20 | [Steel] Steel | [Steel] Steel | - | Punching | 6000 | 50000 | 50000 | C3 | Cylindrical Bore | C Type | NA | - | NA | ||
฿ 2,382.88 ฿ 1,181.91 | NSKSPHERICALROLLERBEARINGS | 1 Piece(s) | Same day | 10 | 30 | 62 | 20 | [Steel] Steel | [Steel] Steel | - | Punching | 6000 | 50000 | 50000 | NA | Cylindrical Bore | C Type | NA | S11 | NA | ||
฿ 2,411.58 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 62 | 20 | [Steel] Steel | [Steel] Steel | - | Punching | 6000 | 50000 | 50000 | C3 | Tapered hole | C Type | NA | - | NA | ||
฿ 2,411.58 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 62 | 20 | [Steel] Steel | [Steel] Steel | - | Punching | 6000 | 50000 | 50000 | NA | Tapered hole | C Type | NA | - | NA | ||
฿ 2,050.95 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | 35 | 72 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 5300 | 69000 | 71000 | C3 | Cylindrical Bore | C Type | NA | S11 | NA | ||
฿ 2,420.27 ฿ 1,149.39 | NSKSPHERICALROLLERBEARINGS | 1 Piece(s) | Same day | 10 | 35 | 72 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 5300 | 69000 | 71000 | NA | Cylindrical Bore | C Type | NA | S11 | NA | ||
฿ 2,332.32 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 35 | 72 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 5300 | 69000 | 71000 | C3 | Tapered hole | C Type | NA | S11 | NA | ||
฿ 2,340.08 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 35 | 72 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 5300 | 69000 | 71000 | NA | Tapered hole | C Type | NA | S11 | NA | ||
฿ 2,440.53 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 40 | 80 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 6700 | 113000 | 99500 | NA | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 2,332.32 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 40 | 80 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 6700 | 113000 | 99500 | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 2,441.57 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 40 | 80 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 6700 | 113000 | 99500 | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 2,411.58 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 80 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 6700 | 113000 | 99500 | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 2,645.05 ฿ 1,368.02 | NSKSPHERICALROLLERBEARINGS | 1 Piece(s) | Same day | 10 | 45 | 85 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 6000 | 118000 | 111000 | NA | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 2,527.95 ฿ 1,618.39 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 45 | 85 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 6000 | 118000 | 111000 | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 2,763.72 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 45 | 85 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 6000 | 118000 | 111000 | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 2,213.90 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 45 | 85 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 6000 | 118000 | 111000 | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 2,773.42 ฿ 1,297.96 | NSKSPHERICALROLLERBEARINGS | 1 Piece(s) | Same day | 10 | 50 | 90 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 5600 | 124000 | 119000 | NA | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 2,634.15 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 50 | 90 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 5600 | 124000 | 119000 | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 2,773.88 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 50 | 90 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 5600 | 124000 | 119000 | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 2,919.23 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 50 | 90 | 23 | [Steel] Steel | [Steel] Steel | - | Punching | 5600 | 124000 | 119000 | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 3,017.28 | NSKSPHERICALROLLERBEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 55 | 100 | 25 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 149000 | - | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 3,236.97 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 17 Day(s) | 10 | 55 | 100 | 25 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 149000 | - | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 3,105.85 ฿ 1,570.01 | NSKSPHERICALROLLERBEARINGS | 1 Piece(s) | Same day | 10 | 60 | 110 | 28 | [Steel] Steel | [Steel] Steel | - | Punching | 4800 | 178000 | 174000 | NA | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 3,420.22 ฿ 2,056.58 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 60 | 110 | 28 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 178000 | - | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 3,041.67 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 8 Day(s) | 10 | 60 | 110 | 28 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 178000 | - | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 3,145.83 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 60 | 110 | 28 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 178000 | - | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 3,634.14 | NSK | 1 Piece(s) | 17 Day(s) | 10 | 65 | 120 | 31 | [Steel] Steel | [Steel] Steel | - | Punching | 4300 | 221000 | 230000 | NA | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 3,270.27 ฿ 2,176.69 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 60 | 120 | 31 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 221000 | - | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 3,270.27 ฿ 1,654.76 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | 60 | 120 | 31 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 221000 | - | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 2,865.70 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 6 Day(s) | 10 | 60 | 120 | 31 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 221000 | - | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 3,494.15 ฿ 1,779.57 | NSK | 1 Piece(s) | Same day | 10 | 70 | 125 | 31 | [Steel] Steel | [Steel] Steel | - | Punching | 4000 | 225000 | 232000 | NA | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 3,892.30 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 70 | 125 | 31 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 225000 | - | C3 | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 3,503.05 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 70 | 125 | 31 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 225000 | - | NA | Tapered hole | Type EA | NA | - | NA | ||
฿ 3,044.93 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 13 Day(s) | 10 | 70 | 125 | 31 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 225000 | - | C3 | Tapered hole | Type EA | NA | - | NA | ||
฿ 3,639.73 | NSK | 1 Piece(s) | 8 Day(s) | 10 | 75 | 130 | 31 | [Steel] Steel | [Steel] Steel | - | Punching | 4000 | 238000 | 244000 | NA | Cylindrical Bore | Type EA | NA | - | NA | ||
฿ 3,696.13 | NSK SPHERICAL ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 75 | 130 | 31 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 238000 | - | C3 | Cylindrical Bore | Type EA | NA | - | NA |
Loading...
Raceway Ring Shape | Self-aligning roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Size Standards | Metric System |
Specifications | Standard | Symbol of Bearing Ring Shape | E4 | Rubugado Symbol | NA |
How can we improve?
How can we improve?