(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The raceway for the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support not only radial loads, but also axial loads in both directions
· Since friction torque is low, it is ideal for areas where high-speed rotation is required and applications requiring low noise and low vibration.
· The single-row deep-groove ball bearing are the most common type of bearing (rolling bearing).
Part Number |
---|
6213ZZC3 |
6213ZZC3E AS2S1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications, Environment | Load Direction | Outer Ring | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Basic Load Rating: Static Load (N) | Sealing Structure | Clearance sign | Accuracy (Class) | Shaft Bore Config. | Acoustic Symbol | Retaining Ring | Grease Type | Retaining Ring | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Low Torque Specification | Internal Symbol | Rubugado Symbol | Material Symbol | Torque Symbol | Spacer, Sleeve symbol | Types |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,073.57 | NSK DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 60 Day(s) | 10 | Ball | [Steel] Steel | Double Shielded | Flat | Grade 0 | 65 | 120 | 23 | 57500 | 5300 | Standard | Radial | With Outer Ring | Single Row | Metric System | [Steel] Steel | Punching | 40000 | - | C3 | Class 0 | - | No | - | - | - | No | No | ZZ | No | - | No | No | No | No | No | No | No | No | No | ||
฿ 1,073.57 | NSK DEEP GROOVE BALL BEARINGS | 1 Piece(s) | Quote | 10 | Ball | [Steel] Steel | Double Shielded | Flat | Grade 0 | 65 | 120 | 23 | 57500 | 5300 | Standard | Radial | With Outer Ring | Single Row | Metric System | [Steel] Steel | Punching | 40000 | - | C3 | Class 0 | - | No | - | AS2S1 | - | No | No | ZZ | No | - | No | No | No | No | No | No | No | No | No |
Loading...
How can we improve?
How can we improve?