(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The raceway for the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support not only radial loads, but also axial loads in both directions
· Since friction torque is low, it is ideal for areas where high-speed rotation is required and applications requiring low noise and low vibration.
· The single-row deep-groove ball bearing are the most common type of bearing (rolling bearing).
Part Number |
---|
6010-H-20DDU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications, Environment | Load Direction | Outer Ring | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Basic Load Rating: Static Load (N) | Sealing Structure | Clearance sign | Accuracy (Class) | Shaft Bore Config. | Acoustic Symbol | Retaining Ring | Grease Type | Retaining Ring | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Low Torque Specification | Internal Symbol | Rubugado Symbol | Material Symbol | Torque Symbol | Spacer, Sleeve symbol | Types |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,282.42 | NSK | 1 Piece(s) | Same day | 10 | Ball | Stainless Steel | Rubber Sealed | Flat | Grade 0 | 50 | 80 | 16 | 21800 | - | Standard | Radial | With Outer Ring | Single Row | Metric System | Stainless Steel | No | - | - | No | Class 0 | - | No | - | - | - | No | No | DDU | No | - | No | No | No | No | No | No | No | H | No |
Loading...
Please check the type/dimensions/specifications of the part 6010-H-20DDU in the Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) series.
Part Number |
---|
16004 |
16005 |
16006 |
6010-H-20ZZ |
6010C2P5 |
6010C3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications, Environment | Load Direction | Outer Ring | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Basic Load Rating: Static Load (N) | Sealing Structure | Clearance sign | Accuracy (Class) | Shaft Bore Config. | Acoustic Symbol | Retaining Ring | Grease Type | Retaining Ring | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Low Torque Specification | Internal Symbol | Rubugado Symbol | Material Symbol | Torque Symbol | Spacer, Sleeve symbol | Types |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 274.12 | 1 Piece(s) | Same day | 10 | Ball | [Steel] Steel | Open Type | Flat | Grade 0 | 20 | 42 | 8 | 7900 | - | Standard | Radial | With Outer Ring | Single Row | Metric System | [Steel] Steel | No | - | - | No | Class 0 | - | No | - | - | - | No | No | No | No | - | No | No | No | No | No | No | No | No | No | ||
฿ 257.43 | 1 Piece(s) | Same day | - | Ball | [Steel] Steel | Open Type | Flat | Grade 0 | 25 | 47 | 8 | 8850 | 15000 | Standard | Radial | With Outer Ring | Single Row | Metric System | [Steel] Steel | Punching | 5600 | - | CN (standard) | Class 0 | - | No | - | - | - | No | No | No | No | - | No | No | No | No | No | No | No | No | No | ||
฿ 302.29 | 1 Piece(s) | Same day | - | Ball | [Steel] Steel | Open Type | Flat | Grade 0 | 30 | 55 | 9 | 11200 | 13000 | Standard | Radial | With Outer Ring | Single Row | Metric System | [Steel] Steel | Punching | 7350 | - | CN (standard) | Class 0 | - | No | - | - | - | No | No | No | No | - | No | No | No | No | No | No | No | No | No | ||
฿ 5,282.42 | 1 Piece(s) | Same day | 10 | Ball | Stainless Steel | Double Shielded | Flat | Grade 0 | 50 | 80 | 16 | 21800 | 8500 | Standard | Radial | With Outer Ring | Single Row | Metric System | Stainless Steel | Punching | 16600 | - | CN (standard) | Class 0 | - | No | - | - | - | No | No | ZZ | No | - | No | No | No | No | No | No | No | H | No | ||
฿ 1,540.89 | 1 Piece(s) | Same day | 10 | Ball | [Steel] Steel | Open Type | Flat | Grade 5 | 50 | 80 | 16 | 21800 | - | Standard | Radial | With Outer Ring | Single Row | Metric System | [Steel] Steel | No | - | - | C2 | Class 0 | - | No | - | - | - | No | No | No | P5 | - | No | No | No | No | No | No | No | No | No | ||
฿ 467.05 | 1 Piece(s) | Same day | 10 | Ball | [Steel] Steel | Open Type | Flat | Grade 0 | 50 | 80 | 16 | 21800 | 8500 | Standard | Radial | With Outer Ring | Single Row | Metric System | [Steel] Steel | Punching | 16600 | - | C3 | Class 0 | - | No | - | - | - | No | No | No | No | - | No | No | No | No | No | No | No | No | No |
How can we improve?
How can we improve?