(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The raceway for the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support not only radial loads, but also axial loads in both directions
· Since friction torque is low, it is ideal for areas where high-speed rotation is required and applications requiring low noise and low vibration.
· The single-row deep-groove ball bearing are the most common type of bearing (rolling bearing).
Part Number |
---|
6905-H-20T1XZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Raceway Ring Shape | Bearing Type | Outer Ring Type | Inner/Outer Ring Material | Basic Dynamic Load Rating (N) | Specifications, Environment | Precision (JIS) | Load Direction | Rolling Element Material | Size Standards | Number of Raceway Ring Rows | Max. Allowable Rotational Speed (rpm) | Outer Ring | Retainer Type | Basic Load Rating: Static Load (N) | Sealing Structure | Clearance sign | Accuracy (Class) | Shaft Bore Config. | Acoustic Symbol | Retaining Ring | Grease Type | Retaining Ring | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Low Torque Specification | Internal Symbol | Rubugado Symbol | Material Symbol | Torque Symbol | Spacer, Sleeve symbol | Types |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 539.40 ฿ 484.97 | NSK | 1 Piece(s) | 3 Day(s) | 10 | 25 | 42 | 9 | Ball | Double Shielded | Flat | Stainless Steel | 4500 | Standard | Grade 0 | Radial | Stainless Steel | Metric System | Single Row | - | With Outer Ring | No | - | - | No | Class 0 | - | No | - | - | - | T1X | No | ZZ | No | - | No | No | No | No | No | No | No | H | No |
Loading...
Please check the type/dimensions/specifications of the part 6905-H-20T1XZZ in the Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) series.
Part Number |
---|
16004 |
16005 |
16006 |
6905-H-ZZU76UG12 |
6905C3 |
6905CM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Raceway Ring Shape | Bearing Type | Outer Ring Type | Inner/Outer Ring Material | Basic Dynamic Load Rating (N) | Specifications, Environment | Precision (JIS) | Load Direction | Rolling Element Material | Size Standards | Number of Raceway Ring Rows | Max. Allowable Rotational Speed (rpm) | Outer Ring | Retainer Type | Basic Load Rating: Static Load (N) | Sealing Structure | Clearance sign | Accuracy (Class) | Shaft Bore Config. | Acoustic Symbol | Retaining Ring | Grease Type | Retaining Ring | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Low Torque Specification | Internal Symbol | Rubugado Symbol | Material Symbol | Torque Symbol | Spacer, Sleeve symbol | Types |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 274.12 | 1 Piece(s) | Same day | 10 | 20 | 42 | 8 | Ball | Open Type | Flat | [Steel] Steel | 7900 | Standard | Grade 0 | Radial | [Steel] Steel | Metric System | Single Row | - | With Outer Ring | No | - | - | No | Class 0 | - | No | - | - | - | No | No | No | No | - | No | No | No | No | No | No | No | No | No | ||
฿ 257.43 | 1 Piece(s) | Same day | - | 25 | 47 | 8 | Ball | Open Type | Flat | [Steel] Steel | 8850 | Standard | Grade 0 | Radial | [Steel] Steel | Metric System | Single Row | 15000 | With Outer Ring | Punching | 5600 | - | CN (standard) | Class 0 | - | No | - | - | - | No | No | No | No | - | No | No | No | No | No | No | No | No | No | ||
฿ 302.29 | 1 Piece(s) | Same day | - | 30 | 55 | 9 | Ball | Open Type | Flat | [Steel] Steel | 11200 | Standard | Grade 0 | Radial | [Steel] Steel | Metric System | Single Row | 13000 | With Outer Ring | Punching | 7350 | - | CN (standard) | Class 0 | - | No | - | - | - | No | No | No | No | - | No | No | No | No | No | No | No | No | No | ||
฿ 1,321.03 | 1 Piece(s) | Same day | 10 | 25 | 42 | 9 | Ball | Double Shielded | Flat | Stainless Steel | 7050 | Standard | Grade 0 | Radial | Stainless Steel | Metric System | Single Row | 16000 | With Outer Ring | Punching | 4550 | - | CN (standard) | Class 0 | - | No | - | - | - | No | No | ZZ | No | - | No | U76U | No | No | No | G12 | No | H | No | ||
฿ 227.72 | 1 Piece(s) | Same day | 10 | 25 | 42 | 9 | Ball | Open Type | Flat | [Steel] Steel | 7050 | Standard | Grade 0 | Radial | [Steel] Steel | Metric System | Single Row | 16000 | With Outer Ring | Punching | 4550 | - | C3 | Class 0 | - | No | - | - | - | No | No | No | No | - | No | No | No | No | No | No | No | No | No | ||
฿ 218.88 | 1 Piece(s) | Same day | 10 | 25 | 42 | 9 | Ball | Open Type | Flat | [Steel] Steel | 7050 | Standard | Grade 0 | Radial | [Steel] Steel | Metric System | Single Row | 16000 | With Outer Ring | Punching | 4550 | - | CM | Class 0 | - | No | - | - | - | No | No | No | No | - | No | No | No | No | No | No | No | No | No |
How can we improve?
How can we improve?