1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) (Part Number)

NSK DEEP GROOVE BALL BEARINGS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 42.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The raceway for the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support not only radial loads, but also axial loads in both directions
· Since friction torque is low, it is ideal for areas where high-speed rotation is required and applications requiring low noise and low vibration.
· The single-row deep-groove ball bearing are the most common type of bearing (rolling bearing).

Part Number
6009ZZC3E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications, Environment Load Direction Outer Ring Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Basic Load Rating: Static Load
(N)
Sealing Structure Clearance sign Accuracy
(Class)
Shaft Bore Config. Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Low Torque Specification Internal Symbol Rubugado Symbol Material Symbol Torque Symbol Spacer, Sleeve symbol Types

฿ 458.96

NSK DEEP GROOVE BALL BEARINGS 1 Piece(s) 17 Day(s) 10Ball[Steel] SteelDouble ShieldedFlatGrade 0457516209009000StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching15200-C3Class 0-E (Low-Noise)---NoNoZZNo-NoNoNoNoNoNoNoNoNo

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6009ZZC3E in the Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) series.

Products with similar specification

Part Number
16004
16005
16006
6009ZZNR
6010
6010-H-20DDU
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications, Environment Load Direction Outer Ring Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Basic Load Rating: Static Load
(N)
Sealing Structure Clearance sign Accuracy
(Class)
Shaft Bore Config. Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Low Torque Specification Internal Symbol Rubugado Symbol Material Symbol Torque Symbol Spacer, Sleeve symbol Types

฿ 274.12

1 Piece(s) Same day 10Ball[Steel] SteelOpen TypeFlatGrade 0204287900-StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelNo--NoClass 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

฿ 257.43

1 Piece(s) Same day -Ball[Steel] SteelOpen TypeFlatGrade 025478885015000StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching5600-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

฿ 302.29

1 Piece(s) Same day -Ball[Steel] SteelOpen TypeFlatGrade 0305591120013000StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching7350-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

฿ 538.39

1 Piece(s) Same day 10Ball[Steel] SteelDouble ShieldedWith Retaining Ring GroovesGrade 0457516209009000StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching15200-CN (standard)Class 0-No---NoNRZZNo-NoNoNoNoNoNoNoNoNo

฿ 467.05

1 Piece(s) Same day 10Ball[Steel] SteelOpen TypeFlatGrade 0508016218008500StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching16600-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

฿ 5,282.42

1 Piece(s) Same day 10BallStainless SteelRubber SealedFlatGrade 050801621800-StandardRadialWith Outer RingSingle RowMetric SystemStainless SteelNo--NoClass 0-No---NoNoDDUNo-NoNoNoNoNoNoNoHNo