1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Inline Check Valve 8C Series

Inline Check Valve 8C Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,319.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Inline check valve.
[Features]
· Maximum operating pressure: 34.5 MPa.
· An inline check valve which prevents reverse flow through embedded hydraulic circuits.
· Five types are available according to the connection port size and flow rate.

 
Part Number
8C200S
8C400S
8C600S
8C800S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Flow
(ℓ/min)
Connection Dia. Length B
(mm)
Height C
(mm)

฿ 2,319.44

ROTARY ACTUATOR 1 Piece(s) 5 Day(s) 11Rc1/85116

฿ 2,526.47

ROTARY ACTUATOR 1 Piece(s) 5 Day(s) 19Rc1/46721

฿ 2,911.76

ROTARY ACTUATOR 1 Piece(s) 5 Day(s) 30Rc3/87025

฿ 3,290.43

ROTARY ACTUATOR 1 Piece(s) 5 Day(s) 57Rc1/287.532

Loading...

  1. 1

Basic Information

Type Inline Shape Max. Operating Pressure(MPa) 34.5 Cracking Pressure 0.04MPa
Range of Working Oil Temperatures(℃) -10::60