1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inline Flow-Control Valve 8F Series

Inline Flow-Control Valve 8F Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,669.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Inline Type Flow Control Valve.
[Features]
· Maximum operating pressure: 34.5 MPa.
· The step needle ensures that the first 3 rotations of the knob can be used to make fine adjustments at low flow rates.
· The collar ring can be used as a reference, helping make setting the flow rate easier.

 
Part Number
8F1200S
8F200S
8F400S
8F600S
8F800S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Max. Flow
(ℓ/min)
Max. Operating Pressure
(Mpa)

฿ 5,999.70

ROTARY ACTUATOR 1 Piece(s) 3 Day(s) Rc3/49520.7

฿ 2,869.59

ROTARY ACTUATOR 1 Piece(s) 5 Day(s) Rc1/81134.5

฿ 2,669.14

ROTARY ACTUATOR 1 Piece(s) 3 Day(s) Rc1/41934.5

฿ 2,942.28

ROTARY ACTUATOR 1 Piece(s) Same day Rc3/83034.5

฿ 5,522.15

ROTARY ACTUATOR 1 Piece(s) 8 Day(s) Rc1/25734.5

Loading...

  1. 1

Basic Information

Cracking pressure(MPa) 0.04