1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Adapter oRS O-Ring Boss Connector

Special Adapter oRS O-Ring Boss Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 286.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Yokohama rubber hydraulic hose adapter special adapter ORS O-ring boss connector.

 
Part Number
7001-04
7001-06
7001-08
7001-12
7001-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection screw T1 Connection screw T2

฿ 286.45

ADAPTOR 1 Piece(s) 10 Day(s) 1/49/16-18

฿ 363.87

ADAPTOR 1 Piece(s) 10 Day(s) 3/811/16-16

฿ 673.55

ADAPTOR 1 Piece(s) 11 Day(s) 1/213/16-16

฿ 673.55

ADAPTOR 1 Piece(s) 11 Day(s) 3/41 3/16-12

฿ 805.16

ADAPTOR 1 Piece(s) 12 Day(s) 11 7/16-12

Loading...

  1. 1

Basic Information

Type Adapter Shape Nipple Connection Type Male thread × Male thread
Connection Type M2 PT Material Steel