1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Both Ends PF30°FCS Male/Female Flare Union

Both Ends PF30°FCS Male/Female Flare Union
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 81.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Shape: Nipple
· Connection type: PF30 FCS
· Material: steel

 
Part Number
1014-04
1014-06
1014-08
1014-12
1014-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection screw T1 Connection screw T2

฿ 81.53

ADAPTOR 1 Piece(s) Available 3 Day(s) 1/41/4

฿ 91.81

ADAPTOR 1 Piece(s) Available 3 Day(s) 3/83/8

฿ 117.42

ADAPTOR 1 Piece(s) 3 Day(s) 1/21/2

฿ 153.70

ADAPTOR 1 Piece(s) 3 Day(s) 3/43/4

฿ 270.97

ADAPTOR 1 Piece(s) 11 Day(s) 11

Loading...

  1. 1

Basic Information

Type Adapter Shape Nipple Connection Type Male thread × Male thread
Connection Type M1 PF30°FCS Connection Type M2 PF30°FCS Material Steel