1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Swivel Joint, Swivel Elbow

Swivel Joint, Swivel Elbow
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,759.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Since the connection position can be set in any direction, piping becomes easy and work time gets shortened.
· Remove twists in the hose and helps bending. The hose length can be saved and the service life is extended.
· This has compact design and small size. Hence, lightweight and inexpensive.
· A wide variety of pipes and hose fittings are available to meet the standards.
· This can easily rotate 360° with small torque even under pressure.
· Designed in such a way that the pressure loss is reduced.

 
Part Number
E103-06SALE
E403-08SALE
E404-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Connection Type M1 Connection screw T1 Original maker code Type

฿ 2,759.17

฿ 1,739.38

COUPLING 1 Piece(s) Same day Male thread × Male threadPF3/8E103-9E103

฿ 4,024.26

฿ 2,158.21

COUPLING 1 Piece(s) Same day Male thread× Female threadPT1/2E403-12E403

฿ 3,133.06

COUPLING 1 Piece(s) 9 Day(s) Female Screw × Female ScrewPT3/8E404-9E404

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type M2 PT
Material Steel