(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shape: 45° Elbow
· Connection type: PF30 FCS
· Material: steel
Type | Adapter | Shape | 45° Elbow | Connection Type | Male thread × Male thread |
---|---|---|---|---|---|
Connection Type M2 | PF30°FCS | Material | Steel | Connection screw T1 | 9/16-18 |
Connection screw T2 | 1/4 |
Please check the type/dimensions/specifications of the part 1129-06-04 in the SAE"O" Ring Boss PF30°FCS Make 45° Elbow with Washer series.
How can we improve?
How can we improve?