1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Ring

OPTIONAL PARTS

Center Ring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,717.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Parts for sealing joints when connecting vacuum piping.
[Features]
・KF-16, KF-25, and KF-40 flange sizes are available.
・Made of SUS304.
・Viton O-ring included.
[Applications]
・Ideal for general vacuum piping.

 
Part Number
SCK-2025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,717.00

OPTIONAL PARTS 1 Piece(s) 28 Day(s)

Loading...

  1. 1

Basic Information

Type Center Rings Center Ring Type Center Rings Applicable Flange Size (Nominal) KF-25
Center Ring (or Inner Ring) Material SUS304 Outer Ring Material No Outer Ring

Frequently Asked Questions (FAQ)

Question: What is the material of the O-rings used?
Answer: Fluorine rubber.
Question: What standard does flange size refer to?
Answer: Flange sizes are defined by the JIS standards.