1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Elbow

Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,936.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Parts for vacuum piping.
[Features]
·Used when installing a vacuum pipe bent 90°.
·KF-16, KF-25, and KF-40 flange sizes are available.
·SUS304 elbow joint.
[Applications]
·Ideal for general vacuum piping.

 
Part Number
SCK-6016
SCK-6025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFlange Size (Nominal) Pipe O.D.
(mm)
I.D.
(mm)

฿ 4,936.46

OPTIONAL PARTS 1 Piece(s) 7 Day(s) 10KF-162016

฿ 6,217.00

OPTIONAL PARTS 1 Piece(s) 28 Day(s) 10KF-2527.224

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Elbow Material SUS304

Frequently Asked Questions (FAQ)

Question: What are the parts required to install an elbow?
Answer: A center ring matching the connected flange size and a quick coupling clamp are required.