1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paint Twin

Paint Twin
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 10,371.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The air hose and solvent / paint hose are integrated. Since it is lightweight and integrated, it has good operability and is easy to handle.

 
Part Number
PW-7
PW-720
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Length
(m)

฿ 55,660.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 10100

฿ 10,371.43

GENERAL-PURPOSE HOSE 1 Piece(s) Available 6 Day(s) 1020

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Chemical Cutting Service Usage No Nominal I.D. d 7
Outer Dia. D(Ø) 10.5 Properties Pressure Resistance Hose Material Nylon + Polyurethane
Mounting Metal Fittings No Color Yellow Transparent + Red Operating Temperature Range(°C) -5::50
Operating Pressure Range(MPa) 0::0.5