1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toyo Drop

GENERAL-PURPOSE HOSE

Toyo Drop
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 18,666.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hose integrated with insulating material for coolant water, preventing condensation. Bothersome coating work is eliminated, so plumbing is easy.

[Features]
· Bothersome coating work is eliminated, so work time can be shortened.
· Length indicators are included every 1 meter to help facilitate cutting with scissors.
· Cost reduction: Can be laid at a lower cost than stainless steel pipes.
· Can fold pipes freely.
· Prevents injuries and short circuit accidents caused by wet floors due to condensation before they occur.
· Moreover, no need for wiping off water and cleaning

Part Number
TD-19G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,666.67

฿ 11,201.87

GENERAL-PURPOSE HOSE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Air Cutting Service Usage Presence Nominal I.D. d 19
Outer Dia. D(Ø) 36 Properties Pressure Resistance / Chemical Resistance / Low Elution / Flexibility / Prevent dew condensation Hose Material Vinyl Chloride+Polyethylene
Mounting Metal Fittings No Color Gray Minimum Bending Radius(mm) 190
Operating Temperature Range(°C) -5::60 Operating Pressure Range(MPa) 0::0.6 Standard Length(m) 40

Please check the type/dimensions/specifications of the part TD-19G in the Toyo Drop series.