1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TSI Type Toyosilicone Hose

TSI Type Toyosilicone Hose
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 645.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Silicone rubber pressure feed hose for piping food and general factory equipment.
[Features]
・ Uses special globally patented weave reinforced structure developed based on a technology alliance with FIT of Italy.
・ Pressure-resistant cord knitting and spiral weaving prevent blowouts that occur near fittings, providing excellent reliability.
・ Excellent cold and heat resistance (operating temperature range -30 to +150°C).
・ Compliant with FDA (US Food and Drug Administration) standards and high degree of transparency enables viewing of internal fluids.
・ Can be used with confidence in food applications that require compliance with the Food Sanitation Act of Japan and FDA regulations.
・ With excellent heat resistance, special weave structure prevents hose swelling and rupturing hat frequently occur near fittings, providing reliability.
[Applications]
・ For injector, cooling device, heat-resistant piping, etc.
・ For hose piping in equipment for the food and beverage industry, semiconductor industry, industrial furnace industry, etc.

Part Number
TSI-5
TSI-5-L1
TSI-5-L2
TSI-5-L3
TSI-5-L4
TSI-5-L5
TSI-5-L6
TSI-5-L7
TSI-5-L8
TSI-5-L9
TSI-5-L10
TSI-5-L11
TSI-5-L12
TSI-5-L13
TSI-5-L14
TSI-5-L15
TSI-5-L16
TSI-5-L17
TSI-5-L18
TSI-5-L19
TSI-6
TSI-6-L1
TSI-6-L2
TSI-6-L3
TSI-6-L4
TSI-6-L5
TSI-6-L6
TSI-6-L7
TSI-6-L8
TSI-6-L9
TSI-6-L10
TSI-6-L11
TSI-6-L12
TSI-6-L13
TSI-6-L14
TSI-6-L15
TSI-6-L16
TSI-6-L17
TSI-6-L18
TSI-6-L19
TSI-8
TSI-8-L1
TSI-8-L2
TSI-8-L3
TSI-8-L4
TSI-8-L5
TSI-8-L6
TSI-8-L7
TSI-8-L8
TSI-8-L9
TSI-8-L10
TSI-8-L11
TSI-8-L12
TSI-8-L13
TSI-8-L14
TSI-8-L15
TSI-8-L16
TSI-8-L17
TSI-8-L18
TSI-8-L19
TSI-9
TSI-9-L1
TSI-9-L2
TSI-9-L3
TSI-9-L4
TSI-9-L5
TSI-9-L6
TSI-9-L7
TSI-9-L8
TSI-9-L9
TSI-9-L10
TSI-9-L11
TSI-9-L12
TSI-9-L13
TSI-9-L14
TSI-9-L15
TSI-9-L16
TSI-9-L17
TSI-9-L18
TSI-9-L19
TSI-12
TSI-12-L1
TSI-12-L2SALE
TSI-12-L3
TSI-12-L4
TSI-12-L5
TSI-12-L6
TSI-12-L7
TSI-12-L8
TSI-12-L9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal I.D. d Outer Dia. D
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range
(MPa)
Standard Length
(m)
I.D. d
(φ)

฿ 11,868.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~1204.8

฿ 645.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~114.8

฿ 1,290.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~124.8

฿ 1,935.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~134.8

฿ 2,580.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~144.8

฿ 3,225.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~154.8

฿ 3,870.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~164.8

฿ 4,515.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~174.8

฿ 5,160.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~184.8

฿ 5,805.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~194.8

฿ 6,450.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~1104.8

฿ 7,095.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~1114.8

฿ 7,740.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~1124.8

฿ 8,385.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~1134.8

฿ 9,030.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~1144.8

฿ 9,675.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~1154.8

฿ 10,320.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~1164.8

฿ 10,965.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~1174.8

฿ 11,610.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~1184.8

฿ 12,255.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10510.6700~1194.8

฿ 13,846.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~1206.3

฿ 752.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~116.3

฿ 1,505.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~126.3

฿ 2,257.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~136.3

฿ 3,010.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~146.3

฿ 3,762.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~156.3

฿ 4,515.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~166.3

฿ 5,267.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~176.3

฿ 6,020.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~186.3

฿ 6,772.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~196.3

฿ 7,525.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~1106.3

฿ 8,277.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~1116.3

฿ 9,030.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~1126.3

฿ 9,782.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~1136.3

฿ 10,535.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~1146.3

฿ 11,287.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~1156.3

฿ 12,040.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~1166.3

฿ 12,792.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~1176.3

฿ 13,545.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~1186.3

฿ 14,297.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10612.3800~1196.3

฿ 15,709.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~1207.9

฿ 853.75

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~117.9

฿ 1,707.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~127.9

฿ 2,561.25

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~137.9

฿ 3,415.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~147.9

฿ 4,268.75

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~157.9

฿ 5,122.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~167.9

฿ 5,976.25

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~177.9

฿ 6,830.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~187.9

฿ 7,683.75

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~197.9

฿ 8,537.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~1107.9

฿ 9,391.25

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~1117.9

฿ 10,245.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~1127.9

฿ 11,098.75

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~1137.9

฿ 11,952.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~1147.9

฿ 12,806.25

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~1157.9

฿ 13,660.00

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~1167.9

฿ 14,513.75

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~1177.9

฿ 15,367.50

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~1187.9

฿ 16,221.25

FOOD HOSE 1 Piece(s) 3 Day(s) 10814.3900~1197.9

฿ 15,732.00

FOOD HOSE 1 Piece(s) Same day 109161000~1209.5

฿ 855.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~119.5

฿ 1,710.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~129.5

฿ 2,565.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~139.5

฿ 3,420.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~149.5

฿ 4,275.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~159.5

฿ 5,130.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~169.5

฿ 5,985.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~179.5

฿ 6,840.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~189.5

฿ 7,695.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~199.5

฿ 8,550.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~1109.5

฿ 9,405.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~1119.5

฿ 10,260.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~1129.5

฿ 11,115.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~1139.5

฿ 11,970.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~1149.5

฿ 12,825.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~1159.5

฿ 13,680.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~1169.5

฿ 14,535.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~1179.5

฿ 15,390.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~1189.5

฿ 16,245.00

FOOD HOSE 1 Piece(s) 3 Day(s) -9161000~1199.5

฿ 10,442.00

FOOD HOSE 1 Piece(s) 3 Day(s) 101219.51300~0.51012.7

฿ 1,135.00

FOOD HOSE 1 Piece(s) 3 Day(s) -1219.51300~0.5112.7

฿ 2,270.00

฿ 1,544.28

FOOD HOSE 1 Piece(s) Same day -1219.51300~0.5212.7

฿ 3,405.00

FOOD HOSE 1 Piece(s) 3 Day(s) -1219.51300~0.5312.7

฿ 4,540.00

FOOD HOSE 1 Piece(s) 3 Day(s) -1219.51300~0.5412.7

฿ 5,675.00

FOOD HOSE 1 Piece(s) 3 Day(s) -1219.51300~0.5512.7

฿ 6,810.00

FOOD HOSE 1 Piece(s) 3 Day(s) -1219.51300~0.5612.7

฿ 7,945.00

FOOD HOSE 1 Piece(s) 3 Day(s) -1219.51300~0.5712.7

฿ 9,080.00

FOOD HOSE 1 Piece(s) 3 Day(s) -1219.51300~0.5812.7

฿ 10,215.00

FOOD HOSE 1 Piece(s) 3 Day(s) -1219.51300~0.5912.7

Loading...

Basic Information

Applicable Fluid / Usage Water / Chemical / Air / Foods / Oil(Mineral Oil) / Steam Cutting Service Usage Presence Properties Pressure Resistance / Heat resistant / Cold Resistance / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility / Low Odor
Hose Material Silicone Rubber Mounting Metal Fittings No Color Milky White
Operating Temperature Range(°C) -30::150