1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Top Run

Top Run
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,945.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A lightweight special urethane hose for mobile air tools. Soft, supple and easy to handle. Resistant to sparks from grinders, etc. The hose slides readily and is snag-resistant.

[Features]
· The hose can be mounted and replaced on site for improving work efficiency.
· Economical: Can be used repeatedly* by replacing components using the nut tightening system.
· *Varies depending on usage conditions. However, as a guideline, replacing parts (sleeves) will be required after detaching approximately five times.
· Note: This is not a fitting for daily disassembly and cleaning.
· This a fastening type fitting. Therefore, further it does not require further tightening and mounting tasks can be standardized.
· The nipple shape is hygienic, resistant to liquid build-up and is optimally suited to food and beverage applications.
· The special sleeve structure firmly secures the hose to eliminate fluid leakage and hose disconnection issues.
· Manufactured from stainless steel (SUS316L, SUS304) and fluorinated resin—hygienic and resistant to corrosion.
· Compatible with two types of hoses: TOYOSILICONE (for pumping) and TOYOSILICONE-S (for suction).
· Usable for different purposes depending on piping applications.
· These hoses can be disassembled to facilitate simple separation of waste materials (conforms to stainless steel recycling systems).

 
Part Number
TH-6
TH-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal I.D. d Outer Dia. D
(Ø)

฿ 27,945.00

AIR HOSE 1 Piece(s) 3 Day(s) 10610

฿ 42,205.00

AIR HOSE 1 Piece(s) 3 Day(s) 10812.5

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Air Cutting Service Usage No Properties Pressure Resistance
Hose Material Polyurethane Mounting Metal Fittings No Color Rose
Minimum Bending Radius(mm) 40 Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1.5
Standard Length(m) 100

Frequently Asked Questions (FAQ)

Question: Can HIT brackets be used with the TOPRUN Hose?
Answer: No. It may result in outer layer tear, leaks or dislodged brackets. Please use the RAKURAKU Joint with the TOPRUN Hose.