1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arrow

Arrow
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Difficult to break, and flexible. Good band characteristics, with fixed piping orientation.

 
Part Number
A-6-[1-100/1][1-100/1]
A-6-L[1-100/1]
A-6B-[1-100/1]
A-8-[1-100/1][1-100/1]
A-8-L[1-100/1]
A-8B-[1-100/1]
A-9-[1-100/1][1-100/1]
A-9-L[1-100/1]
A-9B-[1-100/1]
A-13-[1-100/1][1-100/1]
A-13-L[1-100/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal I.D. d Outer Dia. D
(Ø)
Color Minimum Bending Radius
(mm)
I.D. XO.D.
(mm)
Length
(m)

-

HOSE 1 Piece(s) 3 Day(s) 10613Black306.5x131 ~ 100

-

HOSE 1 Piece(s) 3 Day(s) 10613Black306.5x131 ~ 100

-

AIR HOSE 1 Piece(s) 4 Day(s) 10613Blue306.5x13-

-

HOSE 1 Piece(s) 3 Day(s) 10815Black358x151 ~ 100

-

HOSE 1 Piece(s) 3 Day(s) 10815Black358x151 ~ 100

-

AIR HOSE 1 Piece(s) 5 Day(s) 10815Blue358x15-

-

HOSE 1 Piece(s) 3 Day(s) 10916.5Black459.5x16.51 ~ 100

-

HOSE 1 Piece(s) 3 Day(s) 10916.5Black459.5x16.51 ~ 100

-

AIR HOSE 1 Piece(s) 5 Day(s) 10916.5Blue459.5x16.5-

-

HOSE 1 Piece(s) 3 Day(s) 101321.5Black6513x21.51 ~ 100

-

HOSE 1 Piece(s) 3 Day(s) 101321.5Black6513x21.51 ~ 100

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Air Cutting Service Usage Presence Properties Standard / Pressure Resistance / Flexibility
Hose Material Vinyl Chloride Mounting Metal Fittings No Operating Temperature Range(°C) -5::60
Operating Pressure Range(MPa) 0::1

Frequently Asked Questions (FAQ)

Question: Is the Arrow 7 x 13.5 size no longer in production?
Answer: Upon customer requests, the 1/4 size was integrated with the φ6.5, which is available for use.
Question: Can flammable gases like city gas and LP gas be used as fluids?
Answer: Do not use flammable gases as fluids. Otherwise, ignition or spreading fire may occur.