1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Purge Plug

Purge Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,069.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Air dedicated One-Touch joint. Since it has a purging plug, the residual pressure is gradually produced at the joint separation and the recoil of the hose is relieved.

 
Part Number
B-7RPNP
B-9RPNP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia.
(Ø)
Hose connection part outside diameter
(φ)
Compatible Hose

฿ 1,069.50

HOSE METAL FITTINGS 1 Piece(s) 3 Day(s) 106~710~10.2HB-6, HB-7, HR-6, TH-6

฿ 1,069.50

HOSE METAL FITTINGS 1 Piece(s) 3 Day(s) 10812.5HB-8, HR-8, TH-8

Loading...

  1. 1

Basic Information

Material Brass Type Hose Fittings Applicable Fluid Air
Hose Connection Type One-Touch Joint Shape Straight Package Unit(piece) 1

Frequently Asked Questions (FAQ)

Question: Is the product compatible with Nitto Kohki Hi-Cuplas?
Answer: Yes, it is.