1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

16K Strainer Screw-In, General Purpose Y-Shaped Ductile Iron

DAKUTAIRU VALVE

16K Strainer Screw-In, General Purpose Y-Shaped Ductile Iron
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

·A Y-shaped strainer made of ductile iron. [Fluid Used]Water/air/oil/gas

 
Part Number
16FDY-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

DAKUTAIRU VALVE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape Y Shaped Nominal Pressure 16K
Material Ductile Iron Supply Side, Connection Type Rc Supply Side, Plumbing Thread Nominal 1/2B(15A)
Control Side, Connection Type Rc Control Side, Plumbing Thread Nominal 1/2B(15A) Max. Operating Pressure(MPa) 2.16
Screen 60° Staggered Punched SUS Plate