(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Problems often encountered in bronze and ductile iron, including insufficient strength and corrosion-resistance, have been resolved through the application of a JIS B2011 bronze valve.
· This stainless steel valve of flange and screw-in type is easy to use, has high-quality and a long lifespan. As a countermeasure for rusty tap-water, it is compliant with the Public Building Construction Standard Specification (Machinery and Equipment Construction Edition) and Standard SAS358 of the Japan Stainless Steel Association.
Part Number |
---|
UY-8A |
UY-10A |
UY-15A |
UY-20A |
UY-25A |
UY-32A |
UY-40A |
UY-50A |
UY-65A |
UYM-20A |
UYM-32A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal |
---|---|---|---|---|---|---|---|---|
฿ 1,877.81 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | [Stainless Steel Cast] SCS13A | 1/4B(8A) | 1/4B(8A) | ||
฿ 2,571.71 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | [Stainless Steel Cast] SCS13A | 3/8B(10A) | 3/8B(10A) | ||
฿ 2,997.46 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | [Stainless Steel Cast] SCS13A | 1/2B(15A) | 1/2B(15A) | ||
฿ 3,739.84 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | [Stainless Steel Cast] SCS13A | 3/4B(20A) | 3/4B(20A) | ||
฿ 5,070.63 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | [Stainless Steel Cast] SCS13A | 1B(25A) | 1B(25A) | ||
฿ 5,989.84 | STAINLESS STEEL VALVE | 1 Piece(s) | 3 Day(s) | [Stainless Steel Cast] SCS13A | 1 1/4B(32A) | 1 1/4B(32A) | ||
฿ 9,541.67 ฿ 5,725.96 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | [Stainless Steel Cast] SCS13A | 1 1/2B(40A) | 1 1/2B(40A) | ||
฿ 13,425.00 | STAINLESS STEEL VALVE | 1 Piece(s) | 4 Day(s) | [Stainless Steel Cast] SCS13A | 2B(50A) | 2B(50A) | ||
฿ 19,953.87 | STAINLESS STEEL VALVE | 1 Piece(s) | 10 Day(s) | [Stainless Steel Cast] SCS13A | 2 1/2B(65A) | 2 1/2B(65A) | ||
฿ 5,000.00 | STAINLESS STEEL VALVE | 1 Piece(s) | 3 Day(s) | [Stainless Steel Cast] SCS14A | 3/4B(20A) | 3/4B(20A) | ||
฿ 7,616.67 | STAINLESS STEEL VALVE | 1 Piece(s) | 5 Day(s) | [Stainless Steel Cast] SCS14A | 1 1/4B(32A) | 1 1/4B(32A) |
Loading...
Applicable Fluid | Water / Air / Oil / Gas | Shape | Y Shaped | Nominal Pressure | 20K |
---|---|---|---|---|---|
Supply Side, Connection Type | Rc | Control Side, Connection Type | Rc | Max. Operating Pressure(MPa) | 1.96 |
How can we improve?
How can we improve?