1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

10K Strainer Flange, Stainless Steel General-Purpose Y-Shaped

10K Strainer Flange, Stainless Steel General-Purpose Y-Shaped
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,638.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

·This is a stainless steel Y-shaped strainer. [Materials]·Stainless cast steel

 
Part Number
UYB-15A
UYB-20A
UYB-25A
UYB-32A
UYB-40A
UYB-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

฿ 7,833.33

STAINLESS STEEL VALVE 1 Piece(s) 3 Day(s) 1/2B(15A)1/2B(15A)

฿ 7,638.05

STAINLESS STEEL VALVE 1 Piece(s) 7 Day(s) 3/4B(20A)3/4B(20A)

฿ 11,295.29

STAINLESS STEEL VALVE 1 Piece(s) 7 Day(s) 1B(25A)1B(25A)

฿ 13,450.45

STAINLESS STEEL VALVE 1 Piece(s) 7 Day(s) 1 1/4B(32A)1 1/4B(32A)

฿ 13,994.68

STAINLESS STEEL VALVE 1 Piece(s) 7 Day(s) 1 1/2B(40A)1 1/2B(40A)

฿ 17,430.58

STAINLESS STEEL VALVE 1 Piece(s) 7 Day(s) 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water Shape Y Shaped Nominal Pressure 10K
Material SCS13A Supply Side, Connection Type Flange Control Side, Connection Type Flange
Max. Operating Pressure(MPa) 1.37