1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brass General-Purpose 10K Ball Valve Taper Male Thread × Tapered Female Thread (Lever)

Brass General-Purpose 10K Ball Valve Taper Male Thread × Tapered Female Thread (Lever)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 550.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Main Body Shape]Straight, [Main Body Materials] Brass, [Fluids Used] Water/air/oil, [Operating Temperature Range (°C)] -10 to 80°C

 
Part Number
TRX-6A
TRX-8A
TRX-10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 648.39

BRONZE AND BRASS VALVE 1 Piece(s) 3 Day(s) 1/8B(6A)1/8B(6A)

฿ 550.40

BRONZE AND BRASS VALVE 1 Piece(s) 3 Day(s) 1/4B(8A)1/4B(8A)

฿ 865.91

BRONZE AND BRASS VALVE 1 Piece(s) 3 Day(s) 3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air / Oil
Nominal Pressure 10K Ball Valve Type Standard bore Supply Side, Connection Type R
Control Side, Connection Type Rc Handle Shape Lever Body Lining No
Operating Temperature Range(°C) -10::80 Operation Method Manual