1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass 20K Needle Valve Taper Female Screw x Parallel Female Screw for Pressure Meter

Brass 20K Needle Valve Taper Female Screw x Parallel Female Screw for Pressure Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 437.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This is a needle valve for pressure gauge made of brass. ·The fluids used are water, oil and air.

 
Part Number
BSGV-8A
BSGV-10A
BSGV-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 686.48

BRONZE AND BRASS VALVE 1 Piece(s) 3 Day(s) 1/4B(8A)1/4B(8A)

฿ 437.07

BRONZE AND BRASS VALVE 1 Piece(s) 5 Day(s) 3/8B(10A)3/8B(10A)

฿ 942.48

BRONZE AND BRASS VALVE 1 Piece(s) 3 Day(s) 1/2B(15A)1/2B(15A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air / Oil
Nominal Pressure 20K Supply Side, Connection Type tapered internal thread Control Side, Connection Type Parallel Female Thread
Handle Shape Round-shaped handle Body Lining No Operation Method Manual