1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass 10K Screw-in Needle Valve

Brass 10K Screw-in Needle Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 574.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This is a straight needle valve. ·The fluids used are water, oil and gas.

 
Part Number
N1-A-6A
N1-A-8A
N1-A-10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 912.77

MINIATURE VALVE 1 Piece(s) 3 Day(s) 1/8B(6A)1/8B(6A)

฿ 912.77

MINIATURE VALVE 1 Piece(s) Same day 1/4B(8A)1/4B(8A)

฿ 574.45

MINIATURE VALVE 1 Piece(s) Same day 3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Oil / Gas
Nominal Pressure 10K Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Round-shaped handle Body Lining No Operation Method Manual