1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cast Iron General Purpose Class 125 Ball Valve Flange

CAST IRON VALVE

Cast Iron General Purpose Class 125 Ball Valve Flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,250.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A cast iron ball valve. [Main Body Shape]Straight, [Main Body Materials] Cast iron, [Fluids Used] Water/air/oil

 
Part Number
125FCTB-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,250.00

CAST IRON VALVE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Cast Iron Applicable Fluid Water / Air / Oil
Nominal Pressure 125 Type Ball Valve Type Full Bore Supply Side, Connection Type Pipe flange
Supply Side, Tube Flange Nominal 2B(50A) Control Side, Connection Type Pipe flange Control Side, Tube Flange Nominal 2B(50A)
Handle Shape Lever Body Lining No Operation Method Manual

Please check the type/dimensions/specifications of the part 125FCTB-50A in the Cast Iron General Purpose Class 125 Ball Valve Flange series.