1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Purpose Ductile Iron Class 150 Globe Valve Flange

DAKUTAIRU VALVE

General Purpose Ductile Iron Class 150 Globe Valve Flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,545.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a globe valve made from ductile iron

 
Part Number
150SPBO-100A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,545.00

DAKUTAIRU VALVE 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Oil / Gas
Supply Side, Connection Type Pipe flange Supply Side, Tube Flange Nominal 4B(100A) Control Side, Connection Type Pipe flange
Control Side, Tube Flange Nominal 4B(100A) Body Lining No Glove Valve Type Standard
Length L(mm) 292 Height H(mm) 377 Handle Dia. D(Ø) 250
Operation Method Manual

Please check the type/dimensions/specifications of the part 150SPBO-100A in the General Purpose Ductile Iron Class 150 Globe Valve Flange series.