1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Purpose Ductile Iron 20K Globe Valve Flange

General Purpose Ductile Iron 20K Globe Valve Flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,275.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ductile iron globe valve. [Fluid Used]Water/oil/gas/steam

 
Part Number
20SYB-32A
20SYB-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)

฿ 5,275.00

DAKUTAIRU VALVE 1 Piece(s) 3 Day(s) 1 1/4B(32A)1 1/4B(32A)160202135

฿ 8,661.67

DAKUTAIRU VALVE 1 Piece(s) 3 Day(s) 2B(50A)2B(50A)230239180

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Gas / Steam
Nominal Pressure 20K Supply Side, Connection Type Pipe flange Control Side, Connection Type Pipe flange
Body Lining No Glove Valve Type Standard Operation Method Manual