1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

General-Purpose Ductile Iron 20K Globe Valve Screw-in

General-Purpose Ductile Iron 20K Globe Valve Screw-in
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,459.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Globe valve made of ductile iron

 
Part Number
20SY-10A
20SY-15A
20SY-20A
20SY-25A
20SY-32A
20SY-40A
20SY-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 2,459.43

DAKUTAIRU VALVE 1 Piece(s) 3 Day(s) 3/8B(10A)3/8B(10A)

฿ 2,570.67

DAKUTAIRU VALVE 1 Piece(s) 5 Day(s) 1/2B(15A)1/2B(15A)

฿ 3,189.34

DAKUTAIRU VALVE 1 Piece(s) 3 Day(s) 3/4B(20A)3/4B(20A)

฿ 3,694.48

DAKUTAIRU VALVE 1 Piece(s) 5 Day(s) 1B(25A)1B(25A)

฿ 5,949.42

DAKUTAIRU VALVE 1 Piece(s) 5 Day(s) 1 1/4B(32A)1 1/4B(32A)

฿ 7,066.91

DAKUTAIRU VALVE 1 Piece(s) 5 Day(s) 1 1/2B(40A)1 1/2B(40A)

฿ 8,982.61

DAKUTAIRU VALVE 1 Piece(s) 5 Day(s) 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Gas / Steam
Nominal Pressure 20K Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Round-shaped handle Body Lining No Glove Valve Type Standard
Operation Method Manual