1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

16K Butterfly Valve (Lever), Ductile Iron DJ (SCS13A/NBR) (16DJU-50A)

BUTTERFLY VALVE

16K Butterfly Valve (Lever), Ductile Iron DJ (SCS13A/NBR) (16DJU-50A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A butterfly valve made from ductile iron.

[Features]
■ Complies with various standards.
· As it complies with JIS B2032, stipulated as the standard for butterfly valves, it is compatible with existing JIS standard butterfly valves.
· The dimensions of the upper part flange use ISO 5211, making it compatible with actuators.
· The gear operation conforms to public building constructions standard specifications.
· JWWA basic standard certified products are also manufactured.
▪ (Certification registration number E-303: SCS13 A - disk/EPDM sheet *50 A - 300 A). The NBR, EPDM sheets have passed the test prescribed in the Notification No. 85 by the Ministry of Health.
· Products whose performance has been evaluated by the Fire Protection Equipment and Safety Center of Japan are also available.
■ Offers high-performance.
· Delivers low torque and improved durability by using the spherical sheet to contact evenly around the inner circumference.
· The disc is kept thin and streamlined because such discs offer less resistance as suggested by FEM analysis.
▪ The small sized ones (50 A-300 A) have been provided with a baked seat structure. As the body and rubber seat are integrated, it can be used with standard products where the flow rate is high and with the 20 Torr vacuum line.
▪ Those with a nominal diameter of 350A or higher have an inset type seat structure, but with the outer protrusions of the rubber seat locking into the groove and thus preventing the seat from slipping, a secure seal is able to be achieved.
▪ Using the optional extra compatible specifications (rubber seat and body are adhered) maintains the same performance as those below 300A.
· All the sizes use a stem bearing for improved usability and durability.
· The rubber seat uses a wide sealing structure with high sealing performance.
■ Delivers a reduced weight design.
· A lightweight design for improved workability when performing piping work.
■ Available in a large number of types.
▪ Can be used for various fluid types thanks to the combination of three types of disc material (FCD450-10 + ENP-SCS13 A, SCS13 A, SCS14 A) and two types of seat material (NBR and EPDM).
· Note that EPDM sheets cannot be used with oil.
· Condensation prevention types are also available.
■ Uses a special safety focused structure than prevents the stem from coming out.
· Consists of a rubber seat which is sealed over two levels - the spherical surface seal and shaft seal.

 
Part Number
16DJU-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Type Control Side, Connection Type Handle Shape

฿ 2,786.67

BUTTERFLY VALVE 1 Piece(s) 2 Day(s) --Lever

Loading...

  1. 1

Basic Information

Valve Type Butterfly Valves Body Material Cast Iron Applicable Fluid Water
Nominal Pressure 16K Supply Side, Tube Flange Nominal 2B(50A) Control Side, Tube Flange Nominal 2B(50A)
Sheet No Operation Method Manual

Please check the type/dimensions/specifications of the part 16DJU-50A in the 16K Butterfly Valve (Lever), Ductile Iron DJ (SCS13A/NBR) series.

Products with similar specification

Part Number
G-16DJU-50A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Connection Type Control Side, Connection Type Handle Shape

฿ 4,700.00

1 Piece(s) 2 Day(s) [Tube Flange] Wafer[Tube Flange] Wafer[Others] Lateral Gear