1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

16K Butterfly Valve (Lever), Ductile Iron DJ (FCD450 + ENP/NBR) (Part Number)

BUTTERFLY VALVE

16K Butterfly Valve (Lever), Ductile Iron DJ (FCD450 + ENP/NBR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,041.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A 16K butterfly valve made from ductile iron

[Features]
· Complies with JIS B2032 as a designated standard butterfly valve and is therefore compatible with existing JIS standard butterfly valves.
· The dimension size of the top flange utilizes ISO 5211 to demonstrate the compatibility of the actuator.
· The gear operation method conforms to public building construction standard specifications.
· Reduced torque and improved durability have been achieved by utilizing the spherical seat for uniform contact around the inner circumference.
· The disc shape is a low-resistance thin streamlined shape based on FEM analysis.

 
Part Number
16DJ-80A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,041.67

BUTTERFLY VALVE 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Valve Type Butterfly Valves Body Material Cast Iron Applicable Fluid Water
Nominal Pressure 16K Supply Side, Connection Type Wafer Supply Side, Tube Flange Nominal 3B(80A)
Control Side, Connection Type Wafer Control Side, Tube Flange Nominal 3B(80A) Handle Shape Lever
Sheet No Operation Method Manual

Please check the type/dimensions/specifications of the part 16DJ-80A in the 16K Butterfly Valve (Lever), Ductile Iron DJ (FCD450 + ENP/NBR) series.