1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel General-Purpose 5K Globe Valve Flange

STAINLESS STEEL VALVE

Stainless Steel General-Purpose 5K Globe Valve Flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Problems often encountered in bronze and ductile iron, including insufficient strength and corrosion-resistance, are solved by development of a JIS B 2011 bronze valve.
· This stainless steel valve of flange and screw-in type is easy to use, has high-quality and a long lifespan. As a countermeasure for rusty tap-water, it is compliant with the Public Building Construction Standard Specification (Machinery and Equipment Construction Edition) and Standard SAS358 of the Japan Stainless Steel Association.

 
Part Number
UAB-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

STAINLESS STEEL VALVE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS13A Applicable Fluid Water / Air / Oil / Gas / Steam
Nominal Pressure 5K Supply Side, Connection Type Pipe flange Supply Side, Tube Flange Nominal 1B(25A)
Control Side, Connection Type Pipe flange Control Side, Tube Flange Nominal 1B(25A) Handle Shape Round-shaped handle
Body Lining No Glove Valve Type Standard Operation Method Manual
Zysk SUS304