1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

10K Butterfly Valve (Lever), Stainless Steel UB (SCS14A/PTFE+SUS316) (10UBM-50A)

BUTTERFLY VALVE

10K Butterfly Valve (Lever), Stainless Steel UB (SCS14A/PTFE+SUS316) (10UBM-50A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stainless steel butterfly valve.

 
Part Number
10UBM-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Handle Shape

฿ 27,216.67

BUTTERFLY VALVE 1 Piece(s) 3 Day(s) 2B(50A)2B(50A)Lever

Loading...

  1. 1

Basic Information

Valve Type Butterfly Valves Body Material Stainless Steel Applicable Fluid Water
Nominal Pressure 10K Sheet No Operation Method Manual

Please check the type/dimensions/specifications of the part 10UBM-50A in the 10K Butterfly Valve (Lever), Stainless Steel UB (SCS14A/PTFE+SUS316) series.

Products with similar specification

Part Number
10UBM-80A
GL-10UBM-50A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Handle Shape

฿ 36,186.67

1 Piece(s) 3 Day(s) 3B(80A)3B(80A)Lever

฿ 34,153.33

1 Piece(s) 2 Day(s) 2B(50A)2B(50A)[Others] Gear