1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ductile Iron 10K Globe Valve for LP Gas, Screw Type

Ductile Iron 10K Globe Valve for LP Gas, Screw Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

S globe valve for LP gas. [Main Body Material]FCD-S, [Fluids Use] Gas

 
Part Number
10SDL-10A
10SDL-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 100.00

VALVE 1 Piece(s) Quote 3/8B(10A)3/8B(10A)

฿ 100.00

VALVE 1 Piece(s) Quote 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Gas
Nominal Pressure 10K Supply Side, Connection Type Rc Control Side, Connection Type Rc
Body Lining No Glove Valve Type Standard Operation Method Manual