1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Screw-in Fitting, Hexagonal Hose Nipple (PW)

Stainless Steel Screw-in Fitting, Hexagonal Hose Nipple (PW)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 162.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stainless steel hex hose-nipple type straight threaded fitting, manufactured by KITZ, a company known for the top-class quality and proven track record in Japan.
Made of SCS13A (lost wax). The nickel and chrome contained in the stainless steel exhibit excellent corrosion-resistance and durability.
The hose connection type is barb shaped. The connection screw type is rounded.
[Features]
· Applicable fluids: steam, air, gas, oil and pulsating water
· Face-to-face standard: KITZ standard; Pipe connection standard: JIS B0203
[Inspection Pressure (MPa) Inspection Standard: KITZ St'd-1]
· Water pressure: 3.00* (8 to 50 mm, 1/4 to 2 inch), Pneumatic: 0.6 (8 to 50 mm, 1/4 to 2 inch)

 
Part Number
PW-8A
PW-10A
PW-15A
PW-20A
PW-25A
PW-32A
PW-40A
PW-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnection Thread Nominal Nominal Dia.
(Ø)

฿ 162.98

FITTING 1 Piece(s) Same day 101/4B8

฿ 162.98

STAINLESS STEEL VALVE 1 Piece(s) Same day 103/8B10

฿ 212.33

STAINLESS STEEL VALVE 1 Piece(s) Same day 101/2B15

฿ 449.46

STAINLESS STEEL VALVE 1 Piece(s) Same day 103/4B20

฿ 558.10

STAINLESS STEEL VALVE 1 Piece(s) Same day 101B25

฿ 841.62

STAINLESS STEEL VALVE 1 Piece(s) Same day 101 1/4B32

฿ 817.48

STAINLESS STEEL VALVE 1 Piece(s) Same day 101 1/2B40

฿ 1,096.58

STAINLESS STEEL VALVE 1 Piece(s) 5 Day(s) 102B50

Loading...

  1. 1

Basic Information

Material SCS13A (Lost Wax) Type Hose Fittings Applicable Fluid Water / Air
Hose Connection Type Hose Barb Connection Thread Type R Connection Type Male thread
Shape Straight Ordering Unit(piece) 1