(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel hex-nipple type screw-in fitting, manufactured by KITZ, a company known for the top-class quality and proven track record in Japan for screw-in fittings and piping components.
Connecting Shape | Double nipple | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connection Thread Type M1 | R |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting | Max. Operating Pressure(MPa) | 2 |
Surface Treatment | No | Operating Temperature Range(°C) | -29::120 | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No | Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part PH-40A in the Stainless Steel Screw-in Fitting, Hex Nipple series.
Part Number |
---|
PH-20A |
PH-25A |
PH-32A |
PH-50A |
PH-65A |
PH-6A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Nominal of Thread M1 |
---|---|---|---|---|---|---|---|
฿ 177.41 | 1 Piece(s) | Same day | 10 | [Stainless Steel] SCS13A (Lost Wax) | 3/4B(20A) | ||
฿ 236.13 | 1 Piece(s) | Same day | 10 | [Stainless Steel] SCS13A (Lost Wax) | 1B(25A) | ||
฿ 429.88 | 1 Piece(s) | Same day | 10 | [Stainless Steel] SCS13A (Lost Wax) | 1 1/4B(32A) | ||
฿ 963.48 | 1 Piece(s) | Same day | 10 | [Stainless Steel] SCS13A (Lost Wax) | 2B(50A) | ||
฿ 1,460.58 | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] SCS13A (Lost Wax) | 2 1/2B(65A) | ||
฿ 215.31 | 1 Piece(s) | Same day | 10 | [Stainless Steel] SCS13A (Lost Wax) | 1/8B(6A) |
How can we improve?
How can we improve?