1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Screw-in Fitting, Nipple (PN-40A)

STAINLESS STEEL

Stainless Steel Screw-in Fitting, Nipple (PN-40A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A stainless steel nipple type screw-in fitting, manufactured by KITZ, a company known for the top-class quality and proven track record in Japan for screw-in fittings and piping components.

Usage

●For steam/air/gas/oil/pulsating water.

Materials

●Stainless Steel(SUS304)
Part Number
PN-40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Nominal of Thread M1 Ordering Unit
(piece)

฿ 140.90

STAINLESS STEEL 1 Piece(s) Same day 10[Stainless Steel] SUS3041 1/2B(40A)1

Loading...

  1. 1
 

Basic Information

Connecting Shape Double nipple Connection Type Screw⇔Screw Same Diameter・Different Type Connection Thread Type M1 R
Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting Max. Operating Pressure(MPa) 2
Surface Treatment No Operating Temperature Range(°C) -29::120 Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No

Please check the type/dimensions/specifications of the part PN-40A in the Stainless Steel Screw-in Fitting, Nipple series.

Products with similar specification

Part Number
PN-20A
PN-25A
PN-32A
PN-50A
PN-65A
PN-6A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Nominal of Thread M1 Ordering Unit
(piece)

฿ 108.00

1 Piece(s) Same day 10[Stainless Steel] SUS3043/4B(20A)1

฿ 159.37

1 Piece(s) Same day 10[Stainless Steel] SUS3041B(25A)1

฿ 155.03

1 Piece(s) Same day 10[Stainless Steel] SUS3041 1/4B(32A)1

฿ 277.56

1 Piece(s) Same day 10[Stainless Steel] SUS3042B(50A)1

฿ 429.77

30 Piece(s) 5 Day(s) -[Stainless Steel] SUS3042 1/2B(65A)30

฿ 67.20

1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS3041/8B(6A)1