(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel tapered socket type screw-in fitting, manufactured by KITZ, a company known for the top-class quality and proven track record in Japan for screw-in fittings and piping components.
Connecting Shape | Socket | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | SUS304 |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 2 | Surface Treatment | No | Operating Temperature Range(°C) | -29::120 |
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part PST-50A in the Stainless Steel Screw-in Fitting, Tapered Socket series.
Part Number |
---|
PST-25A |
PST-32A |
PST-40A |
PST-65A |
PST-6A |
PST-8A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread M1 | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|
฿ 273.85 | 1 Piece(s) | Same day | 10 | 1B(25A) | 1 | ||
฿ 464.52 | 1 Piece(s) | Same day | 10 | 1 1/4B(32A) | 1 | ||
฿ 518.71 | 1 Piece(s) | Same day | 10 | 1 1/2B(40A) | 1 | ||
฿ 2,933.00 | 1 Piece(s) | Quote | - | 2 1/2B(65A) | 12 | ||
฿ 135.48 | 1 Piece(s) | Same day | 10 | 1/8B(6A) | 1 | ||
฿ 159.88 | 1 Piece(s) | Same day | 10 | 1/4B(8A) | 1 |
How can we improve?
How can we improve?