O-Ring NOK S Series (Static application)

Caution
Product Description
O-Ring NOK S Series (Static application)
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 2.5 to 149.5
● Thickness (mm.) : 1.5 and 2
● Applications Environment : Heat Resistant or Mineral Oil Resistant
● Material (NOK Number) :
Nitrile Rubber (A305)
Fluoro Rubber (F201)
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases for static application
.jpg)
O-Ring Dimension Flat face static application
_(1).jpg)
_001.jpg)
Cylyndrical static application Groove
| Material (NOK symbol) | A305 | F201 |
Specification Table
| NOK code | Callout number | O-Ring Dimension | Groove dimension | |||||||||
| Type Dimension Code | Material code | Thickness W | Inside diameter d0 | Tolerance of inside diameter 'd0' | d 0 -0.1 | D1 +0.05 0 | D2 +0.05 0 | G +0.25 0 | H 0 -0.1 | |||
| A305 | F201 | A305 | F201 | |||||||||
| CO0500 | A | O3 | S3 | 1.5±0.1 | 2.5 | ±0.15 | ±0.24 | 3 | 5 | 5.8 | 2.5 | 1 |
| CO0501 | P3 | S4 | 3.5 | 4 | 6 | 6.6 | ||||||
| CO0502 | P3 | S5 | 4.5 | 5 | 7 | 7.4 | ||||||
| CO0503 | Q2 | S6 | 5.5 | 6 | 8 | 8.3 | ||||||
| CO0504 | S0 | S7 | 6.5 | 7 | 9 | 9.3 | ||||||
| CO0505 | P0 | S8 | 7.5 | 8 | 10 | 10.3 | ||||||
| CO0506 | O1 | S9 | 8.5 | 9 | 11 | 11.3 | ||||||
| CO0507 | O3 | S10 | 9.5 | 10 | 12 | 12.3 | ||||||
| CO0508 | P2 | S11.2 | 10.7 | 11.2 | 13.2 | 13.5 | ||||||
| CO0509 | N2 | S12 | 11.5 | 12 | 14 | 14.3 | ||||||
| CO0510 | Q0 | S12.5 | 12 | 12.5 | 14.5 | 14.8 | ||||||
| CO0511 | R0 | S14 | 13.5 | 14 | 16 | 16.3 | ||||||
| CO0512 | P2 | S15 | 14.5 | 15 | 17 | 17.3 | ||||||
| CO0513 | N4 | S16 | 15.5 | 16 | 18 | 18.3 | ||||||
| CO0514 | R0 | S18 | 17.5 | 18 | 20 | 20.3 | ||||||
| CO0515 | O2 | S20 | 19.5 | ±0.3 | 20 | 22 | 22.3 | |||||
| CO0516 | N1 | S22 | 21.5 | 22 | 24 | 24.3 | ||||||
| CO0517 | A | P2 | S22.4 | 2.0±0.1 | 21.9 | 22.4 | 25.4 | 25.9 | 2.7 | 1.5 | ||
| CO0518 | O4 | S24 | 23.5 | 24 | 27 | 27.5 | ||||||
| CO0519 | U3 | S25 | 24.5 | 25 | 28 | 28.5 | ||||||
| CO0520 | N2 | S26 | 25.5 | 26 | 29 | 29.5 | ||||||
| CO0521 | N2 | S28 | 27.5 | 28 | 31 | 31.5 | ||||||
| CO0522 | Q0 | S29 | 28.5 | 29 | 32 | 32.5 | ||||||
| CO0523 | P8 | S30 | 29.5 | 30 | 33 | 33.5 | ||||||
| CO0524 | U3 | S31.5 | 31 | 31.5 | 34.5 | 35 | ||||||
| CO0525 | U3 | S32 | 31.5 | 32 | 35 | 35.5 | ||||||
| CO0526 | N3 | S34 | 33.5 | 34 | 37 | 37.5 | ||||||
| CO0527 | P0 | S35 | 34.5 | 35 | 38 | 38.5 | ||||||
| CO0528 | N0 | S35.5 | 35 | 35.5 | 38.5 | 39 | ||||||
| CO0529 | P0 | S36 | 35.5 | 36 | 39 | 39.5 | ||||||
| CO0530 | G0 | S38 | 37.5 | 38 | 41 | 41.5 | ||||||
| CO0531 | U3 | S39 | 38.5 | 39 | 42 | 42.5 | ||||||
| CO0532 | H0 | S40 | 39.5 | 40 | 43 | 43.5 | ||||||
| CO0533 | U3 | S42 | 41.5 | ±025 | ±0.5 | 42 | 45 | 45.5 | ||||
| CO0534 | U3 | S44 | 43.5 | 44 | 47 | 47.5 | ||||||
| CO0535 | H0 | S45 | 44.5 | 45 | 48 | 48.5 | ||||||
| CO0536 | G0 | S46 | 45.5 | 46 | 49 | 49.5 | ||||||
| CO0537 | G0 | S48 | 47.5 | 48 | 51 | 51 | ||||||
| CO0538 | U3 | S50 | 49.5 | 50 | 53 | 53 | ||||||
| CO0539 | U3 | S53 | 52.5 | 53 | 56 | 56 | ||||||
| CO0540 | U3 | S55 | 54.5 | 55 | 58 | 58 | ||||||
| CO0541 | H0 | S56 | 55.5 | 56 | 59 | 59 | ||||||
| CO0542 | G0 | S60 | 59.5 | 60 | 63 | 63 | ||||||
| CO0543 | G0 | S63 | 62.5 | 63 | 66 | 66 | ||||||
| CO0544 | P0 | S65 | 64.5 | 65 | 68 | 68 | ||||||
| CO0545 | U3 | S67 | 66.5 | 67 | 70 | 70 | ||||||
| CO0546 | U3 | S70 | 69.5 | 70 | 73 | 73 | ||||||
| CO0547 | A | G0 | S71 | 70.5 | ±0.4 | ±0.8 | 71 | 74 | 74 | |||
| CO0548 | R0 | S75 | 74.5 | 75 | 78 | 78 | ||||||
| CO0549 | U3 | S80 | 79.5 | 80 | 83 | 83 | ||||||
| CO0550 | N2 | S85 | 84.5 | 85 | 88 | 88 | ||||||
| CO0551 | G0 | S90 | 89.5 | 90 | 93 | 93 | ||||||
| CO0552 | U3 | S95 | 94.5 | 95 | 98 | 98 | ||||||
| CO0553 | G0 | S100 | 99.5 | 100 | 103 | 103 | ||||||
| CO0554 | N3 | S105 | 104.5 | 105 | 108 | 108 | ||||||
| CO0555 | U3 | S110 | 109.5 | 110 | 113 | 113 | ||||||
| CO0556 | N0 | S112 | 111.5 | 112 | 115 | 115 | ||||||
| CO0557 | N1 | S115 | 114.5 | 115 | 118 | 118 | ||||||
| CO0558 | U3 | S120 | 119.5 | 120 | 123 | 123 | ||||||
| CO0559 | G0 | S125 | 124.5 | 125 | 128 | 128 | ||||||
| CO0560 | A | G0 | S130 | 129.5 | ±0.6 | ±1.2 | 130 | 133 | 133 | |||
| CO0561 | G0 | S132 | 131.5 | 132 | 135 | 135 | ||||||
| CO0502 | G0 | S135 | 134.5 | 135 | 138 | 138 | ||||||
| CO0563 | G0 | S140 | 139.5 | 140 | 143 | 143 | ||||||
| CO0564 | G0 | S145 | 144.5 | 145 | 148 | 148 | ||||||
| CO0565 | G0 | S150 | 149.5 | 150 | 153 | 153 | ||||||