1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex Nut (Large)

Hex Nut (Large)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Made in Japan. [Materials]Stainless steel (SUS304).

Part Number
NH-L-304-1.25S
NH-L-304-2.0S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Nominal Outside Diameter D
(φ)

฿ 895.08

SANITARY FITTINGS 1 Piece(s) 10 Day(s) Hex Nut (Small)1.25S

฿ 100.00

SANITARY FITTINGS 1 Piece(s) Quote Hex Nut (Large)2.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Nut Connection Type 1 (Left or Large Diameter Side) ISO Thread Union Nut
Nominal Outside Diameter D 1.0S~2.0S Fitting Material SUS304 Surface Finish Outer Surface Polishing